Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KSP-ZWEIF-RK-KE-GLEITER - Chain Tensioners and Chain Rider Sets for Double-Strand Roller Chains
MÄDLER
Drive Element
Roller Chains
Chain tensioner and tensioning elements
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/kettenspanner_kettenradsaetze_spannelemente/ksp_m_kgs_f_z-rk.prj},{NB=14086005_1_montiert_0},{ARTNR=14086005_1_montiert},{PSE=1},{L=55},{X=96},{Y=50},{Z=13.9},{GEW=0.12},{WW=10},{IB=7},{Y1=46},{X1=92},{K=6.4},{DW=14.6},{DWH=0.6},{SW=16},{M=5},{SW1=16},{E=18.5},{LKGS0=0.00},{LKGSE=7.20},{G=5},{R1=65.0},{R2=62.8},{R3=59.3},{BR3=79.3},{HR3=39.6},{TA=4.45},{R4=8.2},{R5=6.0},{R6=7.00},{DZ=21},{CTN=84879090},{XX1=147.000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Kettengleiter: Kunststoff POM-H, Schraube und Mutter: Stahl verzinkt, Spannelement: Gehäuse aus Sinterstahl, Hebelarm aus St52, Schraube und Federring Stahl verzinkt},{LKGS=0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ARTNR1
Product No. Tensioning Element
ⁿ/ₐ
ARTNR2
Product No. Chain Rider
ⁿ/ₐ
PSE
Suitable for Tensioning Element Size
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
W
[mm]
L
[mm]
X
[mm]
Y
[mm]
Z
[mm]
RMIN
R min.
[mm]
RMAX
R max.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14086001_0_montiert
14086001_0_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080000
14086001
0
06 B - 2
M8
45
74
40
10.2
25
30
0.07
84879090
14086005_1_montiert
14086005_1_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080100
14086005
1
08 B- 2
M10
55
96
50
13.9
30
34
0.12
84879090
14086006_2_montiert
14086006_2_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080200
14086006
2
10 B - 2
M10
70
126
65
16.6
34
46
0.17
84879090
14086007_3_montiert
14086007_3_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080300
14086007
3
12 B - 2
M12
80
148
74
19.5
40
52
0.26
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성