Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-RDM-1GG-C35-RF-RG7-PA6.6 - Round Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right and left hand
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Round- Flange- and Hex Nut
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/runde-_flansch-_und_sechskantmutter/r_m_iso-trg_din103.prj},{NB=Tr. 50x8 RH-64345000},{ARTNR=64345000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff (PA6.6 mit MoS2)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 50x8 RH},{HH=2 x d},{H=100},{A=90},{GEW=0.54},{NDM=50},{P=8},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread d
[mm]
HH
h - DIN ISO 2768-m
[mm]
H
h - DIN ISO 2768-m
[mm]
A
A h11* - DIN 668 / Tolerance h11 does not apply to plastic nuts
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64301000
64301000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 10x3 RH
1,5 x d
15
22
0.04
73181900
64301200
64301200
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 12x3 RH
1,5 x d
18
26
0.06
73181900
64301400
64301400
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 14x4 RH
1,5 x d
21
30
0.10
73181900
64301600
64301600
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 16x4 RH
1,5 x d
24
36
0.16
73181900
64301800
64301800
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 18x4 RH
1,5 x d
27
40
0.22
73181900
64302000
64302000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 20x4 RH
1,5 x d
30
45
0.32
73181900
64302400
64302400
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 24x5 RH
1,5 x d
36
50
0.44
73181900
64302800
64302800
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 28x5 RH
1,5 x d
42
60
0.76
73181900
64303000
64303000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 30x6 RH
1,5 x d
45
60
0.78
73181900
64303200
64303200
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 32x6 RH
1,5 x d
48
60
0.80
73181900
64303600
64303600
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 36x6 RH
1,5 x d
54
75
1.48
73181900
64304000
64304000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 40x7 RH
1,5 x d
60
80
1.80
73181900
64304400
64304400
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 44x7 RH
1,5 x d
66
80
1.90
73181900
64304800
64304800
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 48x8 RH
1,5 x d
72
90
2.68
73181900
64305000
64305000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 50x8 RH
1,5 x d
75
90
2.72
73181900
64305200
64305200
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 52x8 RH
1,5 x d
78
90
2.72
73181900
64306000
64306000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 60x9 RH
1,5 x d
90
100
3.76
73181900
64307000
64307000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 70x10 RH
1,5 x d
105
110
4.96
73181900
64321000
64321000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 10x3 RH
2 x d
20
22
0.06
73181900
64321200
64321200
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 12x3 RH
2 x d
24
26
0.08
73181900
64321400
64321400
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 14x4 RH
2 x d
28
30
0.12
73181900
64321600
64321600
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 16x4 RH
2 x d
32
36
0.22
73181900
64321800
64321800
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 18x4 RH
2 x d
36
40
0.32
73181900
64322000
64322000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 20x4 RH
2 x d
40
45
0.42
73181900
64322400
64322400
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 24x5 RH
2 x d
48
50
0.60
73181900
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성