Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-FLM-1GG-RG7-GG - Round Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right and left hand
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Round- Flange- and Hex Nut
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/runde-_flansch-_und_sechskantmutter/r_fm_iso-trg_din103.prj},{NB=Tr. 30x6 RH-64413000},{ARTNR=64413000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 30x6 RH},{D1=58},{D2=88},{L=47},{L1=14},{R1=1.0},{R2=0.5},{GEW=1.26},{NDM=30},{P=6},{TYP=1},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread d
ⁿ/ₐ
D1
d1 - h11
[mm]
D2
d2 - h11
[mm]
L
L - DIN ISO 2768-m
[mm]
L1
L1 - DIN ISO 2768-m
[mm]
R1
r1
[mm]
R2
r2
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64401000
64401000
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 10x3 RH
20
33
14
5
0.5
0.3
0.04
73181900
64401200
64401200
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 12x3 RH
22
40
18
6
0.5
0.3
0.08
73181900
64401400
64401400
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 14x4 RH
30
50
22
10
1.0
0.5
0.19
73181900
64401600
64401600
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 16x4 RH
30
50
22
10
1.0
0.5
0.18
73181900
64402000
64402000
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 20x4 RH
36
60
24
10
1.0
0.5
0.26
73181900
64402400
64402400
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 24x5 RH
45
70
30
11
1.0
0.5
0.45
73181900
64402800
64402800
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 28x5 RH
58
88
47
14
1.0
0.5
1.06
73181900
64403000
64403000
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 30x6 RH
58
88
47
14
1.0
0.5
1.04
73181900
64403200
64403200
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 32x6 RH
58
88
47
14
1.0
0.5
1.00
73181900
64403600
64403600
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 36x6 RH
80
112
58
18
2.0
1.0
2.35
73181900
64404000
64404000
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 40x7 RH
80
137
63
18
2.0
1.0
3.04
73181900
64404400
64404400
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 44x7 RH
80
137
63
18
2.0
1.0
2.93
73181900
64404800
64404800
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 48x8 RH
90
167
68
18
2.0
1.0
4.35
73181900
64405000
64405000
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 50x8 RH
90
167
68
18
2.0
1.0
4.22
73181900
64405200
64405200
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 52x8 RH
90
167
68
18
2.0
1.0
4.22
73181900
64406000
64406000
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 60x9 RH
90
167
68
18
2.0
1.0
3.85
73181900
64411000
64411000
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 10x3 RH
20
33
14
5
0.5
0.3
0.05
73181900
64411200
64411200
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 12x3 RH
22
40
18
6
0.5
0.3
0.09
73181900
64411400
64411400
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 14x4 RH
30
50
22
10
1.0
0.5
0.23
73181900
64411600
64411600
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 16x4 RH
30
50
22
10
1.0
0.5
0.22
73181900
64411800
64411800
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 18x4 RH
36
60
24
10
1.0
0.5
0.30
73181900
64412000
64412000
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 20x4 RH
36
60
24
10
1.0
0.5
0.32
73181900
64412400
64412400
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 24x5 RH
45
70
30
11
1.0
0.5
0.54
73181900
64412800
64412800
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 28x5 RH
58
88
47
14
1.0
0.5
1.29
73181900
64413000
64413000
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 30x6 RH
58
88
47
14
1.0
0.5
1.26
73181900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성