Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6319-KSCH-C-ST-PTFE - Spherical Washers DIN 6319, Steel bright /PTFE-coated, Type C
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Spherical washers and taper cups
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/kugelscheiben_kegelpfannen/ksch_din6319_st_ptfe.prj},{NB=65598414},{ARTNR=65598414},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank gedreht, einsatzgehärtet, Härtetiefe min. 0.2mm, mit blauer PTFE-Beschichtung},{HW=nach zurückgezogender Norm DIN 6319},{AUSF=Form C},{D1=15.00},{D3=28.0},{H1=1.2},{H2=5.0},{R1=22.0},{FBD=M14},{F=53},{GEW=11.4},{BD=14},{PH=0.5},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
R1
r1
[mm]
FBD
for bolt
[mm]
F
static loading capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65598405
65598405
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
5.25
10.5
0.4
2.0
7.5
M5
6
0.6
84879059
65598406
65598406
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
6.40
12.0
0.7
2.3
9.0
M6
9
0.9
84879059
65598408
65598408
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
8.40
17.0
0.6
3.2
12.0
M8
17
2.5
84879059
65598410
65598410
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
10.50
21.0
0.8
4.0
15.0
M10
26
5.0
84879059
65598412
65598412
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
13.00
24.0
1.1
4.6
17.0
M12
38
7.3
84879059
65598414
65598414
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
15.00
28.0
1.2
5.0
22.0
M14
53
11.4
84879059
65598416
65598416
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
17.00
30.0
1.3
5.3
22.0
M16
73
12.7
84879059
65598420
65598420
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
21.00
36.0
2.0
6.3
27.0
M20
117
22.0
84879059
65598424
65598424
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
25.00
44.0
2.4
8.2
32.0
M24
168
43.0
84879059
65598430
65598430
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
31.00
56.0
3.6
11.2
41.0
M30
269
102.0
84879059
65598436
65598436
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
37.00
68.0
4.6
14.0
50.0
M36
394
190.0
84879059
65598440
65598440
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
43.00
78.0
6.5
17.0
58.0
M42
542
305.0
84879059
65598448
65598448
Steel
Steel, bright turned, cas...
according to the old stan...
Type C
50.00
92.0
8.0
21.0
67.0
M48
714
540.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성