Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6319-D-ST-PTFE - Conical Seats DIN 6319, Steel bright / PTFE-coated, Type D
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Spherical washers and taper cups
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/kugelscheiben_kegelpfannen/kpf_din6319_st_ptfe.prj},{NB=65598514},{ARTNR=65598514},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank gedreht, einsatzgehärtet, Härtetiefe min. 0.2mm, mit blauer PTFE-Beschichtung},{HW=nach zurückgezogender Norm DIN 6319},{AUSF=Form D},{D2=16.5},{D4=28.0},{D5=24.80},{H3=5.6},{H4=8.6},{FBD=M14},{F=53},{GEW=14.4},{BD=14},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D2
d2
[mm]
D4
d4
[mm]
D5
d5
[mm]
H3
h3
[mm]
H4
h4* - Total height, together with spherical washer
[mm]
FBD
for bolt
ⁿ/ₐ
F
static loading capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65598505
65598505
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
6.0
10.5
9.25
2.1
3.2
M5
6
1.1
84879059
65598506
65598506
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
7.1
12.0
11.00
2.8
4.3
M6
9
1.3
84879059
65598508
65598508
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
9.6
17.0
14.50
3.5
5.7
M8
17
3.5
84879059
65598510
65598510
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
12.0
21.0
18.50
4.2
6.6
M10
26
6.7
84879059
65598512
65598512
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
14.2
24.0
20.00
5.0
8.1
M12
38
10.0
84879059
65598514
65598514
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
16.5
28.0
24.80
5.6
8.6
M14
53
14.4
84879059
65598516
65598516
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
19.0
30.0
26.00
6.2
9.7
M16
73
18.0
84879059
65598520
65598520
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
23.2
36.0
31.00
7.5
11.8
M20
117
31.0
84879059
65598524
65598524
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
28.0
44.0
37.00
9.5
15.3
M24
168
61.0
84879059
65598530
65598530
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
35.0
56.0
49.00
12.0
19.3
M30
269
130.0
84879059
65598536
65598536
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
42.0
68.0
60.00
15.0
23.6
M36
394
230.0
84879059
65598540
65598540
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
49.0
78.0
70.00
18.0
29.1
M42
542
360.0
84879059
65598548
65598548
Steel
Steel, bright turned, cas...
according to the old stan...
Type D
56.0
92.0
82.00
22.0
35.6
M48
714
640.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성