Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6319-KPF-D-V4A - Conical Seats DIN 6319, Type D, Stainless Steel 1.4401 (AISI 316)
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Spherical washers and taper cups
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/kugelscheiben_kegelpfannen/kpf_din6319_rf-1_4401.prj},{NB=65599564},{ARTNR=65599564},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{HW=nach zurückgezogender Norm DIN 6319},{AUSF=Form D},{D2=16.5},{D4=28.0},{D5=24.80},{H3=5.6},{H4=8.5},{FBD=M14},{F=53},{GEW=18.0},{BD=14},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D2
d2
[mm]
D4
d4
[mm]
D5
d5
[mm]
H3
h3
[mm]
H4
h4* - Total height, together with spherical washer
[mm]
FBD
for bolt
[mm]
F
static loading capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65599555
65599555
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
6.0
10.5
9.25
2.1
3.1
M5
5
1.1
84879059
65599556
65599556
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
7.1
12.0
11.00
2.8
4.2
M6
6
1.4
84879059
65599558
65599558
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
9.6
17.0
14.50
3.5
5.6
M8
12
3.8
84879059
65599560
65599560
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
12.0
21.0
18.50
4.2
6.5
M10
16
6.5
84879059
65599562
65599562
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
14.2
24.0
20.00
5.0
8.0
M12
24
10.6
84879059
65599564
65599564
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
16.5
28.0
24.80
5.6
8.5
M14
53
18.0
84879059
65599566
65599566
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
19.0
30.0
26.00
6.2
9.6
M16
45
18.7
84879059
65599570
65599570
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
23.2
36.0
31.00
7.5
11.7
M20
71
32.0
84879059
65599574
65599574
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
28.0
44.0
37.00
9.5
15.2
M24
105
63.0
84879059
65599580
65599580
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
35.0
56.0
49.00
12.0
19.2
M30
191
133.0
84879059
65599586
65599586
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
42.0
68.0
60.00
15.0
23.5
M36
262
236.0
84879059
65599592
65599592
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
49.0
78.0
70.00
18.0
29.0
M42
361
365.0
84879059
65599598
65599598
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type D
56.0
92.0
82.00
22.0
35.5
M48
476
641.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성