lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-EDKL - Simple thrust ball bearing
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/druckkugellager.prj},{NB=77790302},{ARTNR=77790302},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl, verzinkt},{AUSF=Druckkugellager A - Mit Flansch am Drehteller},{TYP=A},{D=87.5},{DD=6.5},{H=17},{P=95},{P1=70},{M=75},{M1=45.0},{N=0},{G=0},{TK=280},{GEW=0.30},{CTN=84828000},{BS=2.000},{OD=0.0},{UD=0.0},{ID=0.0},{RR=0},{GG=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
TYP
Type
[mm]
D
[mm]
DD
d
[mm]
H
[mm]
P
[mm]
P1
[mm]
M
[mm]
M1
[mm]
N
[mm]
G
[mm]
TK
Load capacity
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
77790301
77790301
Steel, zinc-plated
Steel, zinc-plated
Thrust ball bearing A - W...
A
60.0
6.5
12
57
57
43
43.0
0
0
50
0.10
84828000
77790302
77790302
Steel, zinc-plated
Steel, zinc-plated
Thrust ball bearing A - W...
A
87.5
6.5
17
95
70
75
45.0
0
0
280
0.30
84828000
77790303
77790303
Steel, zinc-plated
Steel, zinc-plated
Thrust ball bearing B - W...
B
28.0
9.0
19
105
85
80
60.0
53
M10
500
0.50
84828000
77790304
77790304
Steel, zinc-plated
Steel, zinc-plated
Thrust ball bearing B - W...
B
43.0
11.0
29
138
109
105
80.0
75
M12
600
1.20
84828000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성