lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-AP-LR-FST-PL-LA-EL - Apparatus castors, Swivel castors with brakes and perforated plate, rubber bandage TPE, Light Design, Electrically Conductive
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Apparatus castors, light version, electrically conductive
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/apparaterollen_el/apparolle_la_lr_fst_platte_el.prj},{NB=77711050EL_0},{ARTNR=77711050EL},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gabel: Stahlblech, verzinkt, Lauffläche: Thermoplastischer Gummi, grau. Radkörper: Kunststoff, verschraubt, Radlagerung: Kugellager},{AUSF=Lenkrolle mit Feststeller und Lochplatte, Radkörper mit Gummi-Bandage TPE, grau, elektrisch leitfähig},{ROT=0},{D=50},{B=18},{H=73},{A=26},{R=51.0},{D1=6.3},{P=54},{M=40},{N=34},{TK=50},{GEW=0.20},{CTN=87169090},{BS=1.5},{AP=10.0},{BP=41.0},{LPO=27},{HG=45},{FST=5},{PPATH=apparolle_la_lr_fst_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
[mm]
B
[mm]
H
[mm]
A
[mm]
R
[mm]
D1
d
[mm]
P
[mm]
M
[mm]
N
[mm]
TK
Load capacity
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
77711050EL
77711050EL
Steel, zinc-plated
Fork: sheet steel, galvan...
Swivel castor with brake ...
50
18
73
26
51.0
6.3
54
40
34
50
0.20
87169090
77711075EL
77711075EL
Steel, zinc-plated
Fork: sheet steel, galvan...
Swivel castor with brake ...
75
24
103
38
75.5
6.3
60
48
38
60
0.32
87169090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성