lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
SKF®-ZYLINDERROLG-1R-NU-NJ - Cylindrical Roller Bearings SKF
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Rolling bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/waelzlager/zylinderrl_1r_skf.prj},{NB=64775112},{ARTNR=64775112},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{LF=Lagerluft CN},{BZ=NU 210 ECP},{D1=50},{D2=90},{B=20},{AUSF=beidseitig},{DYN=73,5},{STAT=69,5},{S=1,5},{GRENZD=9000},{GEW=480},{D3=59.5},{D4=78.0},{R1=1.1},{R2=1.1},{CTN=84825000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LF
Clearance
ⁿ/ₐ
BZ
SKF-Code
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
B
[mm]
AUSF
Displaceability of the inner ring
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
S
s* - max. displacement from the middle
[mm]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64775001
64775001
Steel
Bearing steel
Clearance CN
NU 202 ECP
15
35
11
on both sides
12,5
10,2
1,0
26000
47
84825000
64775002
64775002
Steel
Bearing steel
Clearance CN
NJ 202 ECP
15
35
11
One-Sided
12,5
10,2
1,0
26000
48
84825000
64775003
64775003
Steel
Bearing steel
Clearance CN
NU 203 ECP
17
40
12
on both sides
17,2
14,3
1,0
22000
68
84825000
64775004
64775004
Steel
Bearing steel
Clearance CN
NJ 203 ECP
17
40
12
One-Sided
17,2
14,3
1,0
22000
70
84825000
64775013
64775013
Steel
Bearing steel
Clearance CN
NU 204 ECP
20
47
14
on both sides
25,1
22,0
1,0
19000
110
84825000
64775014
64775014
Steel
Bearing steel
Clearance CN
NJ 204 ECP
20
47
14
One-Sided
25,1
22,0
1,0
19000
110
84825000
64775028
64775028
Steel
Bearing steel
Clearance CN
NU 205 ECP
25
52
15
on both sides
28,6
27,0
1,3
16000
130
84825000
64775029
64775029
Steel
Bearing steel
Clearance CN
NJ 205 ECP
25
52
15
One-Sided
28,6
27,0
1,3
16000
140
84825000
64775052
64775052
Steel
Bearing steel
Clearance CN
NU 206 ECP
30
62
16
on both sides
44,0
36,5
1,3
14000
200
84825000
64775053
64775053
Steel
Bearing steel
Clearance CN
NJ 206 ECP
30
62
16
One-Sided
44,0
36,5
1,3
14000
200
84825000
64775062
64775062
Steel
Bearing steel
Clearance CN
NU 207 ECP
35
72
17
on both sides
56,0
48,0
1,3
12000
290
84825000
64775063
64775063
Steel
Bearing steel
Clearance CN
NJ 207 ECP
35
72
17
One-Sided
56,0
48,0
1,3
12000
300
84825000
64775078
64775078
Steel
Bearing steel
Clearance CN
NU 208 ECP
40
80
18
on both sides
62,0
53,0
1,4
11000
370
84825000
64775079
64775079
Steel
Bearing steel
Clearance CN
NJ 208 ECP
40
80
18
One-Sided
62,0
53,0
1,4
11000
390
84825000
64775095
64775095
Steel
Bearing steel
Clearance CN
NU 209 ECP
45
85
19
on both sides
69,5
64,0
1,2
9500
430
84825000
64775096
64775096
Steel
Bearing steel
Clearance CN
NJ 209 ECP
45
85
19
One-Sided
69,5
64,0
1,2
9500
440
84825000
64775112
64775112
Steel
Bearing steel
Clearance CN
NU 210 ECP
50
90
20
on both sides
73,5
69,5
1,5
9000
480
84825000
64775113
64775113
Steel
Bearing steel
Clearance CN
NJ 210 ECP
50
90
20
One-Sided
73,5
69,5
1,5
9000
490
84825000
64775301
64775301
Steel
Bearing steel
Clearance C3
NU 202 ECP/C3
15
35
11
on both sides
12,5
10,2
1,0
26000
47
84825000
64775303
64775303
Steel
Bearing steel
Clearance C3
NU 203 ECP/C3
17
40
12
on both sides
17,2
14,3
1,0
22000
68
84825000
64775304
64775304
Steel
Bearing steel
Clearance C3
NJ 203 ECP/C3
17
40
12
One-Sided
17,2
14,3
1,0
22000
70
84825000
64775313
64775313
Steel
Bearing steel
Clearance C3
NU 204 ECP/C3
20
47
14
on both sides
25,1
22,0
1,0
19000
110
84825000
64775314
64775314
Steel
Bearing steel
Clearance C3
NJ 204 ECP/C3
20
47
14
One-Sided
25,1
22,0
1,0
19000
110
84825000
64775328
64775328
Steel
Bearing steel
Clearance C3
NU 205 ECP/C3
25
52
15
on both sides
28,6
27,0
1,3
16000
130
84825000
64775329
64775329
Steel
Bearing steel
Clearance C3
NJ 205 ECP/C3
25
52
15
One-Sided
28,6
27,0
1,3
16000
140
84825000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성