Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABK-WS-KST - Protection Caps for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/kst-kp_weiss_tucp_tucf_tucfl.prj},{NB=62556250},{ARTNR=62556250},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast PBT, weiß},{AUSF=offen},{LG=210},{B=50},{D=94.0},{L=47},{GEW=35},{L2=10.5},{D2=81.0},{R=2.0},{T1=2},{T2=1.5},{B2=62},{T3=8.30},{XB=7.7},{XL=6.0},{XH=2.7},{XS=3.00},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
LG
for Bearing No.
ⁿ/ₐ
B
Bore
[mm]
D
[mm]
L
L - Length
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62556220
62556220
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
204
20
50.0
23
10
84832000
62556225
62556225
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
205
25
55.0
25
15
84832000
62556230
62556230
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
206
30
64.0
30
20
84832000
62556235
62556235
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
207
35
74.5
32
20
84832000
62556240
62556240
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
208
40
84.0
37
30
84832000
62556245
62556245
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
209
45
89.0
41
30
84832000
62556250
62556250
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
210
50
94.0
47
35
84832000
62556320
62556320
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
201 - 204
0
50.0
23
10
84832000
62556325
62556325
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
205
0
55.0
25
10
84832000
62556330
62556330
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
206
0
64.0
30
15
84832000
62556335
62556335
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
207
0
74.5
32
20
84832000
62556340
62556340
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
208
0
84.0
37
30
84832000
62556345
62556345
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
209
0
89.0
41
30
84832000
62556350
62556350
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
210
0
94.0
47
35
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성