Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABK-SCHW - Protection Caps black for Thermoplastic Pillow Bearings TUCP, TUCF and TUCFL
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/kst-kp_black_tucp_tucf_tucfl.prj},{NB=62555245},{ARTNR=62555245},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast PBT, schwarz},{AUSF=offen},{LG=209},{B=45},{D=89.0},{L=41},{GEW=30},{L2=10.5},{D2=76.0},{R=2.0},{T1=2},{T2=1.5},{B2=57},{T3=9.30},{XB=7.7},{XL=6.0},{XH=2.7},{XS=3.00},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
LG
for Bearing No.
ⁿ/ₐ
B
Bore
[mm]
D
[mm]
L
L - Length
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62555217
62555217
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
203
17
50.0
23
10
84832000
62555220
62555220
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
204
20
50.0
23
10
84832000
62555225
62555225
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
205
25
55.0
25
15
84832000
62555230
62555230
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
206
30
64.0
30
20
84832000
62555235
62555235
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
207
35
74.5
32
20
84832000
62555240
62555240
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
208
40
84.0
37
30
84832000
62555245
62555245
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
209
45
89.0
41
30
84832000
62555250
62555250
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Open Design with sealing
210
50
94.0
47
35
84832000
62555320
62555320
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
201 - 204
0
50.0
23
10
84832000
62555325
62555325
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
205
0
55.0
25
10
84832000
62555330
62555330
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
206
0
64.0
30
15
84832000
62555335
62555335
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
207
0
74.5
32
20
84832000
62555340
62555340
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
208
0
84.0
37
30
84832000
62555345
62555345
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
209
0
89.0
41
30
84832000
62555350
62555350
Kunststoff schwarz
Plastic Thermoplast PBT, ...
Closed Design
210
0
94.0
47
35
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성