lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ELKPL-DXA - Elastic Couplings DXA
MÄDLER
Drive Element
Couplings
Elastic Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/elastische_kupplungen/el-kpl_dxa.prj},{NB=60404801_48_17_17},{ARTNR=60404801},{VB=17},{DMAX=48},{DH=105},{D=76},{L=124},{LL=48},{M=36},{E=28},{WVR=0.4},{WVA=1.0},{WVW=0.0},{GEW=3.38},{AZK=1.250},{BRO=24.2},{H1=7.2},{DH1=48},{DH2=57},{R1=2},{R2=31.0},{W3=22},{S=0.5},{B=27.5},{F=2.5},{L1=73.50},{L2=21},{L3=25.50},{L4=74},{L5=13.5},{L6=13.5},{L7=53},{L8=2.0},{L9=83},{L10=16.5},{D1=76},{D2=105},{D3=17},{D4=48},{D5=11.0},{D6=18},{D7=105},{RA=4},{RB=0.5},{RC=2},{RD=40},{FA=3},{FB=0.5},{ZAD=102},{ZD1=56},{ZD2=48},{ZD3=78.0},{ZL4=9.9},{ZRB=26},{ZW1=14},{ZW2=36},{ZKZ=10},{CTN=84836080},{VERS=2},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{BX1=17},{BX2=17}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BG
Size
ⁿ/ₐ
DMN
Nominal torque
[Nm]
DMM
max. Torque
[Nm]
DMW
Alternating torque
[Nm]
VB
d - Bores pre-bored
[mm]
DMAX
d - max. Bore
[mm]
DH
[mm]
D
[mm]
L
[mm]
LL
l
[mm]
M
[mm]
E
1) At mounting, the distance between the hubs must be measure E to allow the max. shaft misalignment.
[mm]
WVR
max. Shaft Misalignment 2) - Radial
[mm]
WVA
max. Shaft Misalignment 2) - Axial
[mm]
WVW
max. Shaft Misalignment 2) - Angular
[°]
MDZ
max. Speed
[1/min]
GEW
max. Weight
[kg]
ARTNR1
Product-No. - Spare Part - Spiders 92° Shore A
ⁿ/ₐ
GEW1
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60402401
60402401
Aluminium
*Coupling hubs: Aluminium...
2) The displacement value...
24*
80
160
25
0
24
55
55
66
24
0
18
0.0
1.2
0.7
12500
0.55
60412400
10
84836080
60402801
60402801
Aluminium
*Coupling hubs: Aluminium...
2) The displacement value...
28*
120
240
37
0
28
62
62
76
28
0
20
0.0
1.2
0.7
11100
0.76
60412800
14
84836080
60403201
60403201
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
32
170
340
51
9
32
70
52
86
32
22
22
0.3
1.0
0.0
9800
1.09
60413200
20
84836080
60403801
60403801
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
38
325
650
100
14
38
84
60
100
38
27
24
0.4
1.0
0.0
8100
1.76
60413800
30
84836080
60404201
60404201
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
42
460
920
140
14
42
92
68
110
42
31
26
0.4
1.0
0.0
7400
2.38
60414200
40
84836080
60404801
60404801
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
48
650
1300
200
17
48
105
76
124
48
36
28
0.4
1.0
0.0
6500
3.38
60414800
54
84836080
60405501
60405501
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
55
880
1760
270
17
55
120
88
140
55
43
30
0.5
1.0
0.0
5700
4.89
60415500
80
84836080
60406001
60406001
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
60
1150
2300
350
22
60
130
96
152
60
47
32
0.5
1.0
0.0
5200
6.29
60416000
92
84836080
60406501
60406501
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
65
1600
3200
480
24
65
142
104
165
65
51
35
0.5
1.0
0.0
4800
8.15
60416500
120
84836080
60407501
60407501
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
75
2450
4900
750
30
75
165
120
190
75
59
40
0.6
2.0
0.0
4100
12.60
60417500
200
84836080
60408501
60408501
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
85
3350
6700
1000
40
85
185
136
214
85
68
44
0.7
2.0
0.0
3700
17.90
60418500
260
84836080
60410001
60410001
Grey cast iron
Coupling hubs: grey cast ...
2) The displacement value...
100
5500
11000
1700
58
100
220
160
250
100
80
50
0.8
2.0
0.0
3100
29.30
60420000
450
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성