Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KLR-KN-PROFIL-DIN14-C45 - Clamp Collars for Spline Shafts - DIN ISO 14, Steel C45
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/cut_klr_kn-pr_c45.prj},{NB=64867600-KN 6x21x25},{ARTNR=64867600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Schraube mit Festigkeit 12.9, verzinkt},{AUSF=1 - ohne Sechskantmutter},{PR=KN 6x21x25},{A=45},{D=21},{L=15},{R=52.7},{SDIN912=M6 x 16},{MU=-},{GEW=124},{A1=17.0},{T=6.8},{DH=6.6},{SD=11},{D3=4.92},{D4=6},{F1=1.0},{S=3.0},{Z=6},{BB1=5.0},{E=21},{F=25},{DK=10.0},{K=6},{M=0.0},{TN=rohteil_21x25_c45},{TYP=0},{TYP1=0},{PPATH=klemmr_f_kw-wellen_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
PR
Profile
[mm]
A
[mm]
D
d
[mm]
L
[mm]
R
R max.
[mm]
SDIN912
Screw DIN 912
ⁿ/ₐ
MU
Nut sw* - width across flats, only for version 2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64867200
64867200
Steel
Steel C45, Screw with str...
1 - without hexagon nut
KN 6x11x14
30
11
11
36.0
M4 x 12
-
46
84839089
64867400
64867400
Steel
Steel C45, Screw with str...
1 - without hexagon nut
KN 6x13x16
34
13
13
41.2
M5 x 14
-
70
84839089
64867500
64867500
Steel
Steel C45, Screw with str...
1 - without hexagon nut
KN 6x16x20
40
16
15
48.8
M6 x 16
-
110
84839089
64867100
64867100
Steel
Steel C45, Screw with str...
1 - without hexagon nut
KN 6x18x22
42
18
15
50.4
M6 x 16
-
118
84839089
64867600
64867600
Steel
Steel C45, Screw with str...
1 - without hexagon nut
KN 6x21x25
45
21
15
52.7
M6 x 16
-
124
84839089
64867300
64867300
Steel
Steel C45, Screw with str...
1 - without hexagon nut
KN 6x23x28
48
23
15
55.5
M6 x 18
-
144
84839089
64867700
64867700
Steel
Steel C45, Screw with str...
2 - with hexagon nut
KN 6x26x32
54
26
15
60.8
M6 x 18
10
180
84839089
64867900
64867900
Steel
Steel C45, Screw with str...
2 - with hexagon nut
KN 6x28x34
57
28
15
62.6
M6 x 18
10
196
84839089
64867800
64867800
Steel
Steel C45, Screw with str...
2 - with hexagon nut
KN 8x32x38
60
32
15
67.4
M6 x 18
10
204
84839089
64868200
64868200
Steel
Steel C45, Screw with str...
2 - with hexagon nut
KN 8x36x42
73
36
19
79.8
M8 x 25
13
416
84839089
64868000
64868000
Steel
Steel C45, Screw with str...
2 - with hexagon nut
KN 8x42x48
78
42
19
86.2
M8 x 25
13
450
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성