Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-ZRR-08B-2 - Double-Strand Sprockets ZRR from Stainless Steel, with One-Sided Hub, ISO 08 B-2, Pitch 1/2x5/16"
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Strand Sprockets ZRR with Hub, Stainless steel
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/zweifach-kettenraeder_zrr_mit_nabe/zrr_1-2x5-16.prj},{NB=12599115},{ARTNR=12599115},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{DINISO=ISO 08 B-2},{AUSF=ZRR},{Z=15},{DA=65.5},{D=61.09},{ND=46},{B=12},{L=35},{GEW=0.52},{RD=8.51},{B1=7},{B2=21},{C=1.3},{R3=13},{DZ=45},{ND2=0},{ND4=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12599112
12599112
Stainless steel
Stainless steel 1.4301 (A...
ISO 08 B-2
ZRR
12
53.0
49.07
35
12
35
0.30
84839089
12599113
12599113
Stainless steel
Stainless steel 1.4301 (A...
ISO 08 B-2
ZRR
13
57.4
53.06
38
12
35
0.36
84839089
12599115
12599115
Stainless steel
Stainless steel 1.4301 (A...
ISO 08 B-2
ZRR
15
65.5
61.09
46
12
35
0.52
84839089
12599120
12599120
Stainless steel
Stainless steel 1.4301 (A...
ISO 08 B-2
ZRR
20
85.8
81.19
66
14
35
1.03
84839089
12599125
12599125
Stainless steel
Stainless steel 1.4301 (A...
ISO 08 B-2
ZRR
25
105.8
101.33
80
16
40
1.81
84839089
12599130
12599130
Stainless steel
Stainless steel 1.4301 (A...
ISO 08 B-2
ZRR
30
126.1
121.50
100
20
40
2.74
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성