Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRF-08B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 08 B-1, Pitch 1/2 x 5/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenraeder_krf_fertigbearbeitet/krf_1-2x5-16.prj},{NB=10581830},{ARTNR=10581830},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 08 B-1},{AUSF=KRF - A / einbaufertig},{Z=18},{B=30},{DA=77.8},{D=73.14},{ND=56},{L=28},{K=8},{T2=3.3},{M=M6},{GEW=0.464},{RD=8.51},{B1=7.2},{C=1.3},{R3=13},{MM=6},{MK=4.92},{AGW=10.40},{BF=0.0},{DK=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10581012
10581012
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
10
12
45.2
41.10
26
25
4
1.8
M3
0.126
84839089
10581014
10581014
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
10
14
45.2
41.10
29
25
5
2.3
M4
0.126
84839089
10581015
10581015
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
10
15
45.2
41.10
30
25
5
2.3
M4
0.126
84839089
10581016
10581016
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
10
16
45.2
41.10
31
25
5
2.3
M4
0.118
84839089
10581112
10581112
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
11
12
48.7
45.07
29
25
4
1.8
M3
0.142
84839089
10581114
10581114
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
11
14
48.7
45.07
29
25
5
2.3
M4
0.142
84839089
10581115
10581115
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
11
15
48.7
45.07
30
25
5
2.3
M4
0.146
84839089
10581116
10581116
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
11
16
48.7
45.07
31
25
5
2.3
M4
0.140
84839089
10581118
10581118
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
11
18
48.7
45.07
34
25
6
2.8
M5
0.158
84839089
10581119
10581119
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
11
19
48.7
45.07
35
25
6
2.8
M5
0.158
84839089
10581212
10581212
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
12
53.0
49.07
33
28
4
1.8
M3
0.200
84839089
10581214
10581214
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
14
53.0
49.07
33
28
5
2.3
M4
0.200
84839089
10581215
10581215
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
15
53.0
49.07
33
28
5
2.3
M4
0.200
84839089
10581216
10581216
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
16
53.0
49.07
33
28
5
2.3
M4
0.184
84839089
10581218
10581218
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
18
53.0
49.07
33
28
6
2.8
M5
0.174
84839089
10581219
10581219
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
19
53.0
49.07
35
28
6
2.8
M5
0.174
84839089
10581220
10581220
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
12
20
53.0
49.07
36
28
6
2.8
M5
0.166
84839089
10581222
10581222
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
12
22
53.0
49.07
38
28
6
2.8
M5
0.166
84839089
10581224
10581224
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
12
24
53.0
49.07
41
28
8
3.3
M6
0.180
84839089
10581225
10581225
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - B / Ready-to-instal...
12
25
53.0
49.07
42
28
8
3.3
M6
0.180
84839089
10581312
10581312
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
13
12
57.4
53.06
37
28
4
1.8
M3
0.246
84839089
10581314
10581314
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
13
14
57.4
53.06
37
28
5
2.3
M4
0.246
84839089
10581315
10581315
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
13
15
57.4
53.06
37
28
5
2.3
M4
0.246
84839089
10581316
10581316
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
13
16
57.4
53.06
37
28
5
2.3
M4
0.246
84839089
10581318
10581318
Steel
Steel C45, Teeth inductio...
ISO 08 B-1
KRF - A / Ready-to-instal...
13
18
57.4
53.06
37
28
6
2.8
M5
0.220
84839089
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN ISO 606-E-RK-ST - Single-Strand Roller Chains DIN ISO 606 (formerly DIN...
MÄDLER
26.04.2024
MAE-KR-KRR-08B-1-RF - Sprockets KRR Made from Stainless Steel, with One-Sid...
MÄDLER
26.04.2024
MAE-KR-KRL-08B-1-ST - Plate wheels KRL, ISO 08 B-1, Pitch 1/2 x 5/16“
MÄDLER
26.04.2024
MAE-KR-KRG-08B-1 - Sprockets KRG with One-Sided Hub, ISO 08 B-1, Pitch 1/2 ...
MÄDLER
26.04.2024
MAE-KSPR-KSP-ST - Chain tensioning wheels KSP with bearing, steel C45
MÄDLER
10.04.2024
MAE-KR-KRF-06B-1-C45 - Sprockets KRF, Teeth Hardened, ISO 06 B-1, Pitch 3/8...
MÄDLER
26.04.2024
MAE-KR-KRF-10B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
MAE-KRS-1-SPZ/Z(10)-AL - Bimetal V-Belt Pulleys, 1 Groove, Profile XPZ, SPZ...
MÄDLER
26.04.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
MAE-KSPR-KSP-R-RF - Chain tensioning wheels KSP-R with bearing, Stainless S...
MÄDLER
10.04.2024
MAE-KR-SATZ-EINF - Sprocket sets for chain tensioner, single
MÄDLER
10.04.2024
MAE-KSP-EINF-RK - Chain Tensioners for Single-Strand Roller Chains DIN ISO ...
MÄDLER
26.04.2024
MAE-KR-KRF-16B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성