Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRR-10B-1-RF - Sprockets KRR Made from Stainless Steel with One-Sided Hub, ISO 10 B-1, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRR, stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krr_rostfrei/krr_5-8x3-8.prj},{NB=10699118},{ARTNR=10699118},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{DINISO=ISO 10 B-1},{AUSF=KRR},{Z=18},{DA=98.3},{D=91.42},{ND=70},{B=14},{L=30},{GEW=1.04},{RD=10.16},{B1=9.1},{R3=16},{C=1.6},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10699112
10699112
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
12
68.0
61.34
42
12
30
0.38
84839089
10699113
10699113
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
13
73.0
66.32
47
12
30
0.48
84839089
10699114
10699114
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
14
78.0
71.34
52
12
30
0.57
84839089
10699115
10699115
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
15
83.0
76.36
57
12
30
0.70
84839089
10699116
10699116
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
16
88.0
81.37
60
14
30
0.75
84839089
10699117
10699117
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
17
93.0
86.39
60
14
30
0.81
84839089
10699118
10699118
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
18
98.3
91.42
70
14
30
1.04
84839089
10699119
10699119
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
19
103.3
96.45
70
14
30
1.18
84839089
10699120
10699120
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
20
108.4
101.49
75
14
30
1.23
84839089
10699121
10699121
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
21
113.4
106.52
75
16
30
1.38
84839089
10699122
10699122
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
22
118.0
111.55
80
16
30
1.40
84839089
10699123
10699123
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
23
123.4
116.58
80
16
30
1.50
84839089
10699124
10699124
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
24
128.3
121.62
80
16
30
1.53
84839089
10699125
10699125
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
25
134.0
126.66
80
16
30
1.62
84839089
10699130
10699130
Stainless steel
Stainless steel 1.4301 (A...
ISO 10 B-1
KRR
30
158.8
151.87
90
20
35
2.46
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성