Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRR-16B-1-RF - Sprockets KRR Made from Stainless Steel with One-Sided Hub, ISO 16 B-1, Pitch 1“ x 17,02mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRR, stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krr_rostfrei/krr_1x17-02mm.prj},{NB=10899118},{ARTNR=10899118},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{DINISO=ISO 16 B-1},{AUSF=KRR},{Z=18},{DA=157.0},{D=146.28},{ND=100},{B=20},{L=45},{GEW=3.64},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10899112
10899112
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
12
109.0
98.14
69
16
40
1.46
84839089
10899113
10899113
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
13
117.0
106.12
78
16
40
1.83
84839089
10899114
10899114
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
14
125.0
114.15
84
16
40
2.10
84839089
10899115
10899115
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
15
133.0
122.17
92
16
40
2.53
84839089
10899116
10899116
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
16
141.0
130.20
100
19
45
3.22
84839089
10899117
10899117
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
17
149.0
138.22
100
20
45
3.42
84839089
10899118
10899118
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
18
157.0
146.28
100
20
45
3.64
84839089
10899119
10899119
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
19
165.2
154.33
100
20
45
3.88
84839089
10899120
10899120
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
20
173.0
162.38
100
20
45
4.10
84839089
10899121
10899121
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
21
181.2
170.43
110
20
50
5.12
84839089
10899122
10899122
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
22
189.3
178.48
110
20
50
5.36
84839089
10899123
10899123
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
23
197.5
186.53
110
20
50
5.59
84839089
10899124
10899124
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
24
205.5
194.59
110
20
50
5.92
84839089
10899125
10899125
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
25
213.5
202.66
110
20
50
6.21
84839089
10899130
10899130
Stainless steel
Stainless steel 1.4301 (A...
ISO 16 B-1
KRR
30
254.0
243.00
120
20
50
8.42
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성