Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN71752-GG-A-BOSI-RF - Clevis Joints similar DIN 71752, Stainless, Design A with bolt and circlip
MÄDLER
Drive Element
Clevis Joints, Clevises and Snap-On-Bolts Typ ES
Powered by
CAD모델 선택
{maedler/antriebselemente/gabelgelenke_gabelkoepfe_es-bolzen/gg_din71752_auf_a_bosi_rf.prj},{NB=63799016},{ARTNR=63799016},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{AUSF=Ausführung A: Mit Bolzen mit Sicherungsring, Rechtsgewinde},{GR=16x64},{A=32},{B=16},{D1=16},{D2=M16},{D3=26},{G=64},{L2=96},{GEW=430},{PPATH=gg_din71752_rf_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Size* - Size 20 is not part of the DIN
[mm]
A
a
[mm]
B
b
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
G
g
[mm]
L2
l2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63799001
63799001
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
4x8
8
4
4
M4
8
8
16
6
84879059
63799002
63799002
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
4x16
8
4
4
M4
8
16
24
8
84879059
63799003
63799003
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
5x10
10
5
5
M5
9
10
20
10
84879059
63799004
63799004
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
5x20
10
5
5
M5
9
20
30
14
84879059
63799005
63799005
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
6x12
12
6
6
M6
10
12
24
16
84879059
63799006
63799006
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
6x24
12
6
6
M6
10
24
36
23
84879059
63799007
63799007
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
8x16
16
8
8
M8
14
16
32
38
84879059
63799008
63799008
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
8x32
16
8
8
M8
14
32
48
55
84879059
63799009
63799009
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
10x20
20
10
10
M10
18
20
40
80
84879059
63799010
63799010
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
10x40
20
10
10
M10
18
40
60
120
84879059
63799011
63799011
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
12x24
24
12
12
M12
20
24
48
125
84879059
63799012
63799012
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
12x48
24
12
12
M12
20
48
72
180
84879059
63799013
63799013
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
14x28
27
14
14
M14
24
28
56
190
84879059
63799014
63799014
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
14x56
27
14
14
M14
24
56
85
265
84879059
63799015
63799015
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
16x32
32
16
16
M16
26
32
64
300
84879059
63799016
63799016
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
16x64
32
16
16
M16
26
64
96
430
84879059
63799020
63799020
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
20x40*
40
20
20
M20
34
40
80
680
84879059
63799101
63799101
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
4x8
8
4
4
M4
8
8
16
6
84879059
63799102
63799102
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
4x16
8
4
4
M4
8
16
24
8
84879059
63799103
63799103
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
5x10
10
5
5
M5
9
10
20
10
84879059
63799104
63799104
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
5x20
10
5
5
M5
9
20
30
14
84879059
63799105
63799105
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
6x12
12
6
6
M6
10
12
24
16
84879059
63799106
63799106
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
6x24
12
6
6
M6
10
24
36
23
84879059
63799107
63799107
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
8x16
16
8
8
M8
14
16
32
38
84879059
63799108
63799108
Stainless steel
Stainless steel 1.4301 (A...
Design A: With bolt and c...
8x32
16
8
8
M8
14
32
48
55
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성