Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZR-14M-BR85-NEOPREN - HTD-Timing Belts, Profile HTD-14M, Timing Belt Width 85mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso13050/zr_htd-pr_14m_85mm.prj},{NB=17752800},{ARTNR=17752800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Neopren mit Glasfaser-Zugstrang, Laufseite polyamidgewebe-beschichtet},{PR=14M},{RB=85},{WL=2310},{ZZ=165},{GEW=2.08},{T=14},{HS=10.0},{HT=6.02},{ZB=9.8},{R1=1.4},{R2=4.65},{CTN=40103900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
RB
Timing Belt Width
[mm]
WL
Effective length
[mm]
ZZ
Number of teeth
ⁿ/ₐ
GEW
≈ Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17750800
17750800
Black rubber
Neoprene with glass-fibre...
966 14M 85
14M
85
966
69
0.87
40103900
17751100
17751100
Black rubber
Neoprene with glass-fibre...
1190 14M 85
14M
85
1190
85
1.07
40103900
17751400
17751400
Black rubber
Neoprene with glass-fibre...
1400 14M 85
14M
85
1400
100
1.26
40103900
17751700
17751700
Black rubber
Neoprene with glass-fibre...
1610 14M 85
14M
85
1610
115
1.45
40103900
17752000
17752000
Black rubber
Neoprene with glass-fibre...
1778 14M 85
14M
85
1778
127
1.60
40103900
17752200
17752200
Black rubber
Neoprene with glass-fibre...
1890 14M 85
14M
85
1890
135
1.70
40103900
17752500
17752500
Black rubber
Neoprene with glass-fibre...
2100 14M 85
14M
85
2100
150
1.89
40103900
17752800
17752800
Black rubber
Neoprene with glass-fibre...
2310 14M 85
14M
85
2310
165
2.08
40103900
17753000
17753000
Black rubber
Neoprene with glass-fibre...
2450 14M 85
14M
85
2450
175
2.21
40103900
17753200
17753200
Black rubber
Neoprene with glass-fibre...
2590 14M 85
14M
85
2590
185
2.33
40103900
17753600
17753600
Black rubber
Neoprene with glass-fibre...
2800 14M 85
14M
85
2800
200
2.52
40103900
17753900
17753900
Black rubber
Neoprene with glass-fibre...
3150 14M 85
14M
85
3150
225
2.84
40103900
17754200
17754200
Black rubber
Neoprene with glass-fibre...
3500 14M 85
14M
85
3500
250
3.15
40103900
17754500
17754500
Black rubber
Neoprene with glass-fibre...
3850 14M 85
14M
85
3850
275
3.47
40103900
17754800
17754800
Black rubber
Neoprene with glass-fibre...
4326 14M 85
14M
85
4326
309
3.89
40103900
17755100
17755100
Black rubber
Neoprene with glass-fibre...
4578 14M 85
14M
85
4578
327
4.12
40103900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성