Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-VGL-E-RK-Nr11E-VN - Connecting Links for Single-Strand Roller Chains, similar to DIN ISO 606, nickel plated, No. 11/E
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfachrollenketten/fvg_nr11e_e-rk_vn.prj},{NB=10566003},{DINISONR=08 B-1},{ARTNR=10566003},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl vernickelt},{MAT=Spezielle Ketten-Stähle, vernickelt},{HW=Lieferung in Verpackungseinheiten à 5 Stück},{BZ=Steckglied mit Federverschluss Nr. 11/E},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16},{P=12.700},{B1=7.75},{B2=11.30},{RD=8.51},{BD=4.45},{B4=17.0},{B7=3.9},{BK=17.8},{GEW=9.0},{B3=11.43},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_vg11_e-rk_12.7x7.75},{CTN=73151900},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10066603
04
10066603
Steel nickel-plated
Special chain steel, nick...
Delivery in packing units...
Connecting Link with spri...
6,0 x 2,8
-
0.6
73151900
10066803
05 B-1
10066803
Steel nickel-plated
Special chain steel, nick...
Delivery in packing units...
Connecting Link with spri...
8,0 x 3,0
-
2.0
73151900
10166003
06 B-1
10166003
Steel nickel-plated
Special chain steel, nick...
Delivery in packing units...
Connecting Link with spri...
9,525 x 5,72
3/8 x 7/32
4.0
73151900
10566003
08 B-1
10566003
Steel nickel-plated
Special chain steel, nick...
Delivery in packing units...
Connecting Link with spri...
12,7 x 7,75
1/2 x 5/16
9.0
73151900
10666003
10 B-1
10666003
Steel nickel-plated
Special chain steel, nick...
-
Connecting Link with spri...
15,875 x 9,65
5/8 x 3/8
13.0
73151900
10766003
12 B-1
10766003
Steel nickel-plated
Special chain steel, nick...
-
Connecting Link with spri...
19,05 x 11,68
3/4 x 7/16
21.0
73151900
10866003
16 B-1
10866003
Steel nickel-plated
Special chain steel, nick...
-
Connecting Link with spri...
25,4 x 17,02
1 x 17,02mm
66.0
73151900
10966003
20 B-1
10966003
Steel nickel-plated
Special chain steel, nick...
-
Connecting Link with spri...
31,75 x 19,56
1 1/4 x 3/4
115.0
73151900
11066003
24 B-1
11066003
Steel nickel-plated
Special chain steel, nick...
with cottered pin
Connecting link with spli...
38,1 x 25,4
1 1/2 x 1
286.0
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성