Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN1480-SP-SCHLOSS-OESEN-STVZ - Turnbuckles DIN 1480, Zinc-Plated, with 2 Eyes
MÄDLER
Drive Element
DIN Parts
DIN-Standard 1480
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din1480/spschl_o_o.prj},{NB=65388210},{ARTNR=65388210},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl S235, galvanisch verzinkt},{G=M10},{LMIN=203},{LMAX=286},{D=14.5},{L1=125},{L2=100},{M1=18},{N=64},{GEW=250},{D2=18},{E=30},{F=14},{H=9},{M2=9},{GEWINDE=10},{ABGW=0},{VW=38.0},{TN=spschlmu_o_o_65388210},{PPATH=spschlmu_o_o_sbl.prj},{CTN=73269094}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
G
Thread
ⁿ/ₐ
LMIN
Lmin. ≈
[mm]
LMAX
Lmax. ≈
[mm]
D
d
[mm]
L1
l1
[mm]
L2
l2
[mm]
M1
m1
[mm]
N
n
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65388206
65388206
Steel, zinc-plated
Steel S235, galvanic zinc...
M6
162
244
9.5
110
80
12
55
80
73269094
65388208
65388208
Steel, zinc-plated
Steel S235, galvanic zinc...
M8
179
250
11.0
110
88
15
55
140
73269094
65388210
65388210
Steel, zinc-plated
Steel S235, galvanic zinc...
M10
203
286
14.5
125
100
18
64
250
73269094
65388212
65388212
Steel, zinc-plated
Steel S235, galvanic zinc...
M12
220
295
16.5
125
108
21
66
380
73269094
65388216
65388216
Steel, zinc-plated
Steel S235, galvanic zinc...
M16
304
410
21.5
170
150
27
88
850
73269094
65388220
65388220
Steel, zinc-plated
Steel S235, galvanic zinc...
M20
345
460
23.5
200
170
34
108
1580
73269094
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성