Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 179-A - Cylindrical drill bush DIN 179
MÄDLER
Drive Element
Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/buchsen/z_bb_din179_ausf-a.prj},{NB=622210625},{ARTNR=622210625},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 1.0718 gehärtet, innen und außen toleranzhaltig feinbearbeitet},{AUSF=Ähnlich zurückgezogener DIN 179-A},{D1=10.6},{L1=25},{D2=18},{GEW=32.62},{R=2.0},{WL3=15},{L3=1.50},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1 - F7
[mm]
L1
l1
[mm]
D2
d2 - n6
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
622200606
622200606
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 0.6 x 6
0.6
6
3
0.32
73182900
622200706
622200706
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 0.7 x 6
0.7
6
3
0.31
73182900
622200806
622200806
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 0.8 x 6
0.8
6
3
0.31
73182900
622200906
622200906
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 0.9 x 6
0.9
6
3
0.30
73182900
622200909
622200909
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 0.9 x 9
0.9
9
3
0.45
73182900
62220106
62220106
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1 x 6
1.0
6
3
0.30
73182900
62220109
62220109
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1 x 9
1.0
9
3
0.44
73182900
622201106
622201106
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.1 x 6
1.1
6
4
0.55
73182900
622201109
622201109
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.1 x 9
1.1
9
4
0.82
73182900
622201206
622201206
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.2 x 6
1.2
6
4
0.54
73182900
622201209
622201209
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.2 x 9
1.2
9
4
0.81
73182900
622201306
622201306
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.3 x 6
1.3
6
4
0.53
73182900
622201309
622201309
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.3 x 9
1.3
9
4
0.79
73182900
622201406
622201406
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.4 x 6
1.4
6
4
0.52
73182900
622201409
622201409
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.4 x 9
1.4
9
4
0.78
73182900
622201506
622201506
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.5 x 6
1.5
6
4
0.51
73182900
622201509
622201509
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.5 x 9
1.5
9
4
0.76
73182900
622201606
622201606
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.6 x 6
1.6
6
4
0.50
73182900
622201609
622201609
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.6 x 9
1.6
9
4
0.75
73182900
622201706
622201706
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.7 x 6
1.7
6
4
0.48
73182900
622201709
622201709
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.7 x 9
1.7
9
4
0.73
73182900
622201806
622201806
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.8 x 6
1.8
6
4
0.47
73182900
622201809
622201809
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.8 x 9
1.8
9
4
0.71
73182900
622201906
622201906
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.9 x 6
1.9
6
5
0.79
73182900
622201909
622201909
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 179 - A 1.9 x 9
1.9
9
5
1.19
73182900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성