Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RR-612-B-BK-ST - Cam-Action Indexing Plungers 612, Steel shape B and BK-N
MÄDLER
Drive Element
Parts for Operating
Cam-Action Indexing Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/rastriegel/rastriegel_612_b_u_bk.prj},{NB=66679200},{ARTNR=66679200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, Raststift: feingedreht und nitriert, Kappe: Kunststoff Thermoplast (Polyamid), schwarz matt},{AUSF=Form B: ohne Kontermutter, mit Kunststoffkappe},{D1=12},{D2=M20 x 1,5},{D3=20},{L2=12},{L3=36},{L4=37},{L1=69},{L5=52},{FA=21},{FE=57},{GEW=125},{DD2=20},{P=1.5},{TYP=0},{HKM=10},{SW=30},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 -0.02/ -0.04
[mm]
D2
d2
[mm]
D3
d3
[mm]
L2
l2
[mm]
L3
l3 +1.5
[mm]
L4
l4
[mm]
L1
l1
[mm]
L5
l5
[mm]
FA
Spring Load* - Initial / Statistical average
[N]
FE
Spring Load* - End / Statistical average
[N]
GEW
Weight
[g]
P
[mm]
TYP
Type
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
66678300
66678300
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
5
M12 x 1,5
12
8
26
26
47
32
9
21
39
1.5
0
73182900
66678400
66678400
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
6
M12 x 1,5
12
8
26
26
47
32
9
21
39
1.5
0
73182900
66678500
66678500
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
6
M16 x 1,5
16
10
30
32
56
42
12
32
59
1.5
0
73182900
66678600
66678600
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
8
M12 x 1,5
12
8
26
26
47
32
9
21
39
1.5
0
73182900
66678700
66678700
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
8
M16 x 1,5
16
10
30
32
56
42
12
32
79
1.5
0
73182900
66678800
66678800
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
8
M20 x 1,5
20
12
36
37
69
52
21
57
115
1.5
0
73182900
66678900
66678900
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
10
M16 x 1,5
16
10
30
32
56
42
12
32
64
1.5
0
73182900
66679000
66679000
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
10
M20 x 1,5
20
12
36
37
69
52
21
57
119
1.5
0
73182900
66679200
66679200
Steel black oxide finish
Steel, black oxide finish...
Version B: without counte...
12
M20 x 1,5
20
12
36
37
69
52
21
57
125
1.5
0
73182900
66688300
66688300
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
5
M12 x 1,5
12
8
26
26
47
32
9
21
39
1.5
1
73182900
66688400
66688400
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
6
M12 x 1,5
12
8
26
26
47
32
9
21
39
1.5
1
73182900
66688500
66688500
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
6
M16 x 1,5
16
10
30
32
56
42
12
32
59
1.5
1
73182900
66688600
66688600
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
8
M12 x 1,5
12
8
26
26
47
32
9
21
39
1.5
1
73182900
66688700
66688700
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
8
M16 x 1,5
16
10
30
32
56
42
12
32
79
1.5
1
73182900
66688800
66688800
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
8
M20 x 1,5
20
12
36
37
69
52
21
57
115
1.5
1
73182900
66688900
66688900
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
10
M16 x 1,5
16
10
30
32
56
42
12
32
64
1.5
1
73182900
66689000
66689000
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
10
M20 x 1,5
20
12
36
37
69
52
21
57
119
1.5
1
73182900
66689200
66689200
Steel black oxide finish
Steel, black oxide finish...
Version BK: with counter ...
12
M20 x 1,5
20
12
36
37
69
52
21
57
125
1.5
1
73182900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성