lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-E-KST-MSBU - Knurled Knobs, Thermoplast, Version E
MÄDLER
Drive Element
Parts for Operating
Knurled Knobs
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/kordelgriffe/kordelgr_a_th_ausf_e.prj},{NB=66165001},{ARTNR=66165001},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polypropylen PP) verstärkt, schlagfest, schwarz, matt, Buchse: Messing},{AUSF=E: mit Gewinde-Sackloch},{D1=50},{D3=M8},{D4=20},{H1=30},{H2=13.5},{T2=20},{GEW=42},{DD3=8},{CTN=39263000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
T2
t2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66163201
66163201
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
32
M5
15
22
9.0
10
11
39263000
66163202
66163202
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
32
M6
15
22
9.0
12
16
39263000
66164001
66164001
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
40
M6
17
24
11.0
12
20
39263000
66164002
66164002
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
40
M8
17
24
11.0
13
21
39263000
66165001
66165001
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
50
M8
20
30
13.5
20
42
39263000
66165002
66165002
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
50
M10
20
30
13.5
18
32
39263000
66166001
66166001
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
60
M10
23
35
15.0
20
46
39263000
66166002
66166002
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
60
M12
23
35
15.0
20
54
39263000
66167001
66167001
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
70
M12
24
38
18.5
20
65
39263000
66167002
66167002
Plastic black
Thermoplast (Polypropylen...
E: with threaded blind ho...
70
M14
24
38
18.5
20
73
39263000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성