Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FLSCHR-KST-STVZ - Wing screws, Made from Thermoplast
MÄDLER
Drive Element
Parts for Operating
Wing nuts and Wing screws
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/fluegelmuttern_fluegelschrauben/fluegelschr_thermopl.prj},{NB=66175505},{ARTNR=66175505},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polyamid PA), glasfaserverstärkt, schwarz matt; Gewindestift: Stahl verzinkt, blau chromatiert},{D1=55},{D2=M8},{L=40},{H1=28},{H2=6.5},{B=8},{D3=16.0},{GEW=29},{D4=39},{D5=16},{D6=12.5},{R1=2.000},{H4=19.5},{H5=20},{R2=8},{R3=40},{D7=9.75},{ABST=11.00},{DD2=8},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
Thread length
[mm]
H1
h1
[mm]
H2
h2
[mm]
B
b
[mm]
D3
d3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66174803
66174803
Plastic black
Thermoplast (Polyamide PA...
48
"M5"
16
24
5.5
7
13.5
10
39269097
66174804
66174804
Plastic black
Thermoplast (Polyamide PA...
48
M5
20
24
5.5
7
13.5
12
39269097
66174805
66174805
Plastic black
Thermoplast (Polyamide PA...
48
M6
20
24
5.5
7
13.5
15
39269097
66174806
66174806
Plastic black
Thermoplast (Polyamide PA...
48
M6
30
24
5.5
7
13.5
15
39269097
66174807
66174807
Plastic black
Thermoplast (Polyamide PA...
48
M6
40
24
5.5
7
13.5
17
39269097
66175503
66175503
Plastic black
Thermoplast (Polyamide PA...
55
M8
20
28
6.5
8
16.0
22
39269097
66175504
66175504
Plastic black
Thermoplast (Polyamide PA...
55
M8
30
28
6.5
8
16.0
25
39269097
66175505
66175505
Plastic black
Thermoplast (Polyamide PA...
55
M8
40
28
6.5
8
16.0
29
39269097
66175506
66175506
Plastic black
Thermoplast (Polyamide PA...
55
M10
20
28
6.5
8
16.0
30
39269097
66175507
66175507
Plastic black
Thermoplast (Polyamide PA...
55
M10
30
28
6.5
8
16.0
34
39269097
66175508
66175508
Plastic black
Thermoplast (Polyamide PA...
55
M10
40
28
6.5
8
16.0
38
39269097
66177003
66177003
Plastic black
Thermoplast (Polyamide PA...
70
M8
20
36
8.0
10
20.0
35
39269097
66177004
66177004
Plastic black
Thermoplast (Polyamide PA...
70
M8
30
36
8.0
10
20.0
38
39269097
66177005
66177005
Plastic black
Thermoplast (Polyamide PA...
70
M10
20
36
8.0
10
20.0
41
39269097
66177006
66177006
Plastic black
Thermoplast (Polyamide PA...
70
M10
30
36
8.0
10
20.0
45
39269097
66177007
66177007
Plastic black
Thermoplast (Polyamide PA...
70
M10
40
36
8.0
10
20.0
49
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성