lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FLSCHR-RF - Wing screws, Made from Stainless Steel
MÄDLER
Drive Element
Parts for Operating
Wing nuts and Wing screws
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/fluegelmuttern_fluegelschrauben/fluegelschr_gg_rf.prj},{NB=66199766},{ARTNR=66199766},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl rostfrei 1.4308 (V2A), Feinguss, matt gestrahlt},{D1=46},{D2=M8},{L=25},{H1=22.5},{H2=6},{B=6},{D3=13},{GEW=62},{H3=15},{H4=10},{H5=21.5},{R1=1},{R2=2},{R3=3},{R4=0.5},{B2=2},{T=0.35},{D5=36},{D4=42},{D6=30},{H6=20.80},{H7=10.2},{H8=16},{R5=1},{H9=21.25},{H10=9.3},{H11=21.6},{H12=8.5},{DD2=8},{CTN=73181535}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
Thread length
[mm]
H1
h1
[mm]
H2
h2
[mm]
B
b
[mm]
D3
d3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66199761
66199761
Stainless steel
Stainless steel 1.4308 (C...
46
M6
16
22.5
6
6
13
40
73181535
66199762
66199762
Stainless steel
Stainless steel 1.4308 (C...
46
M6
20
22.5
6
6
13
41
73181535
66199763
66199763
Stainless steel
Stainless steel 1.4308 (C...
46
M6
25
22.5
6
6
13
42
73181535
66199764
66199764
Stainless steel
Stainless steel 1.4308 (C...
46
M8
16
22.5
6
6
13
60
73181535
66199765
66199765
Stainless steel
Stainless steel 1.4308 (C...
46
M8
20
22.5
6
6
13
61
73181535
66199766
66199766
Stainless steel
Stainless steel 1.4308 (C...
46
M8
25
22.5
6
6
13
62
73181535
66199767
66199767
Stainless steel
Stainless steel 1.4308 (C...
58
M8
20
26.5
7
7
16
83
73181535
66199768
66199768
Stainless steel
Stainless steel 1.4308 (C...
58
M8
25
26.5
7
7
16
84
73181535
66199769
66199769
Stainless steel
Stainless steel 1.4308 (C...
58
M8
30
26.5
7
7
16
85
73181535
66199770
66199770
Stainless steel
Stainless steel 1.4308 (C...
58
M10
20
26.5
7
7
16
80
73181535
66199771
66199771
Stainless steel
Stainless steel 1.4308 (C...
58
M10
25
26.5
7
7
16
83
73181535
66199772
66199772
Stainless steel
Stainless steel 1.4308 (C...
58
M10
30
26.5
7
7
16
85
73181535
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성