lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FLM-KST-MSBU - Wing nuts, Made from Thermoplast
MÄDLER
Drive Element
Parts for Operating
Wing nuts and Wing screws
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/fluegelmuttern_fluegelschrauben/fluegelmutter_thermopl.prj},{NB=66175501},{ARTNR=66175501},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polyamid PA), glasfaserverstärkt, schwarz matt; Gewindebuchse: Messing},{D1=55},{D2=M6},{H1=28},{H2=6.5},{H3=18},{B=8},{D3=16.0},{GEW=20},{D4=39},{D5=16},{D6=12.5},{R1=2},{H4=19.5},{H5=20},{R2=8},{R3=40},{D7=9.750},{ABST=11.00},{DD2=6},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
B
b
[mm]
D3
d3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66174801
66174801
Plastic black
Thermoplast (Polyamide PA...
48
M5
24
5.5
12
7
13.5
10
39269097
66174802
66174802
Plastic black
Thermoplast (Polyamide PA...
48
M6
24
5.5
12
7
13.5
9
39269097
66175501
66175501
Plastic black
Thermoplast (Polyamide PA...
55
M6
28
6.5
18
8
16.0
20
39269097
66175502
66175502
Plastic black
Thermoplast (Polyamide PA...
55
M8
28
6.5
18
8
16.0
19
39269097
66177001
66177001
Plastic black
Thermoplast (Polyamide PA...
70
M8
36
8.0
20
10
20.0
32
39269097
66177002
66177002
Plastic black
Thermoplast (Polyamide PA...
70
M10
36
8.0
20
10
20.0
34
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성