Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-726.1-AUSF2-A-B-S - Control Knobs 726.1, Version 2
MÄDLER
Drive Element
Parts for Operating
Control Knobs
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/drehknoepfe/drehknopf_726-1_ausf_2.prj},{NB=66070627},{ARTNR=66070627},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium schwarz},{MAT=Drehknopf: Aluminium schwarz eloxiert; Deckel: Kunststoff hellgrau; Spannzange/Sechskantmutter: Messing},{AUSF=Ausführung 2: Mit Spannzange (Bohrung d3)},{FORM=Form B: Neutral, ohne Markierungspfeil oder Skala},{D1=27},{D2=6},{D3=6},{D4=20},{D5=18},{D6=M4},{D7=25},{H1=26},{H2=20},{H3=4.3},{H4=9},{L=14},{T=14},{GEW=37},{DD6=4},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H8
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
L
l
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66070527
66070527
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Form A: mit Makierungspfe...
27
6
6
20
18
M4
25
26
20
4.3
9
14
14
37
84879090
66070534
66070534
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Form A: mit Makierungspfe...
34
8
8
25
23
M5
32
30
24
4.2
10
15
17
65
84879090
66070542
66070542
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Form A: mit Makierungspfe...
42
10
10
32
30
M5
40
34
28
4.0
11
16
20
112
84879090
66070627
66070627
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Type B: neutral, without ...
27
6
6
20
18
M4
25
26
20
4.3
9
14
14
37
84879090
66070634
66070634
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Type B: neutral, without ...
34
8
8
25
23
M5
32
30
24
4.2
10
15
17
65
84879090
66070642
66070642
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Type B: neutral, without ...
42
10
10
32
30
M5
40
34
28
4.0
11
16
20
112
84879090
66070727
66070727
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Form S: mit Skala 0...9, ...
27
6
6
20
18
M4
25
26
20
4.3
9
14
14
37
84879090
66070734
66070734
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Form S: mit Skala 0...9, ...
34
8
8
25
23
M5
32
30
24
4.2
10
15
17
65
84879090
66070742
66070742
Aluminium black
Knob: Aluminium, black an...
Version 2: with collet (b...
Form S: mit Skala 0...9, ...
42
10
10
32
30
M5
40
34
28
4.0
11
16
20
112
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성