Modular belt Sprocket - T-1700 Series
LILAI Chain
T Series Modular Belt
T-1700 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1700_series/t_1700_sprocket.prj},{NB=1-T-1700-10-35},{PM=Machined Processed},{SERIES=T-1700 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=10},{PD=148.86},{OD=154.4},{BORE=35},{TOP=126.6},{A=80.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-1700-8-25
1-T-1700-8-25
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
120.20
123.7
25
1-T-1700-8-30
1-T-1700-8-30
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
120.20
123.7
30
1-T-1700-8-35
1-T-1700-8-35
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
120.20
123.7
35
1-T-1700-8-40
1-T-1700-8-40
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
120.20
123.7
40
1-T-1700-10-30
1-T-1700-10-30
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
148.86
154.4
30
1-T-1700-10-35
1-T-1700-10-35
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
148.86
154.4
35
1-T-1700-10-40
1-T-1700-10-40
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
148.86
154.4
40
1-T-1700-10-50
1-T-1700-10-50
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
148.86
154.4
50
1-T-1700-12-30
1-T-1700-12-30
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
177.73
183.3
30
1-T-1700-12-35
1-T-1700-12-35
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
177.73
183.3
35
1-T-1700-12-40
1-T-1700-12-40
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
177.73
183.3
40
1-T-1700-12-50
1-T-1700-12-50
Machined Processed
T-1700 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
177.73
183.3
50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성