Modular belt Sprocket - Machined passive wheel - T-1000 Series
LILAI Chain
T Series Modular Belt
T-1000 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1000_series/t_1000_sprocket_b.prj},{NB=2-T-1000B-18-30},{PM=Machined processed},{SERIES=T-1000 Series},{MATERIAL=Polyamide},{TN=18},{PD=146.30},{OD=146.5},{BORE=30},{BOREA=30},{TOP=134.8},{LA=146.30}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
2-T-1000B-14-20
2-T-1000B-14-20
Machined processed
T-1000 Series
Polyamide
14
114.15
114.4
20
2-T-1000B-14-25
2-T-1000B-14-25
Machined processed
T-1000 Series
Polyamide
14
114.15
114.4
25
2-T-1000B-14-30
2-T-1000B-14-30
Machined processed
T-1000 Series
Polyamide
14
114.15
114.4
30
2-T-1000B-14-40
2-T-1000B-14-40
Machined processed
T-1000 Series
Polyamide
14
114.15
114.4
40
2-T-1000B-14-40X40
2-T-1000B-14-40X40
Machined processed
T-1000 Series
Polyamide
14
114.15
114.4
40X40
2-T-1000B-16-20
2-T-1000B-16-20
Machined processed
T-1000 Series
Polyamide
16
130.20
130.1
20
2-T-1000B-16-25
2-T-1000B-16-25
Machined processed
T-1000 Series
Polyamide
16
130.20
130.1
25
2-T-1000B-16-30
2-T-1000B-16-30
Machined processed
T-1000 Series
Polyamide
16
130.20
130.1
30
2-T-1000B-16-40
2-T-1000B-16-40
Machined processed
T-1000 Series
Polyamide
16
130.20
130.1
40
2-T-1000B-16-40X40
2-T-1000B-16-40X40
Machined processed
T-1000 Series
Polyamide
16
130.20
130.1
40X40
2-T-1000B-18-25
2-T-1000B-18-25
Machined processed
T-1000 Series
Polyamide
18
146.30
146.5
25
2-T-1000B-18-30
2-T-1000B-18-30
Machined processed
T-1000 Series
Polyamide
18
146.30
146.5
30
2-T-1000B-18-35
2-T-1000B-18-35
Machined processed
T-1000 Series
Polyamide
18
146.30
146.5
35
2-T-1000B-18-40
2-T-1000B-18-40
Machined processed
T-1000 Series
Polyamide
18
146.30
146.5
40
2-T-1000B-18-40X40
2-T-1000B-18-40X40
Machined processed
T-1000 Series
Polyamide
18
146.30
146.5
40X40
2-T-1000B-19-25
2-T-1000B-19-25
Machined processed
T-1000 Series
Polyamide
19
154.30
154.6
25
2-T-1000B-19-30
2-T-1000B-19-30
Machined processed
T-1000 Series
Polyamide
19
154.30
154.6
30
2-T-1000B-19-35
2-T-1000B-19-35
Machined processed
T-1000 Series
Polyamide
19
154.30
154.6
35
2-T-1000B-19-40
2-T-1000B-19-40
Machined processed
T-1000 Series
Polyamide
19
154.30
154.6
40
2-T-1000B-19-40X40
2-T-1000B-19-40X40
Machined processed
T-1000 Series
Polyamide
19
154.30
154.6
40X40
2-T-1000B-20-25
2-T-1000B-20-25
Machined processed
T-1000 Series
Polyamide
20
162.40
162.8
25
2-T-1000B-20-30
2-T-1000B-20-30
Machined processed
T-1000 Series
Polyamide
20
162.40
162.8
30
2-T-1000B-20-35
2-T-1000B-20-35
Machined processed
T-1000 Series
Polyamide
20
162.40
162.8
35
2-T-1000B-20-40
2-T-1000B-20-40
Machined processed
T-1000 Series
Polyamide
20
162.40
162.8
40
2-T-1000B-20-40X40
2-T-1000B-20-40X40
Machined processed
T-1000 Series
Polyamide
20
162.40
162.8
40X40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성