Machined Idler - 810 Series
LILAI Chain
Straight Running Plastic Table Top Chain
810 Series
Powered by
CAD모델 선택
{lilai/pdtftc/810_series/810_ldlers.prj},{NB=2-810-11-25},{PM=Machined Processed},{SERIES=810 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport},{JG=Bore tolerance : d +0.08/+0.02},{TN=11},{OD=69.00},{BORE=25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing method
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
OD
[mm]
BORE
Bore
[mm]
2-810-8-20
2-810-8-20
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
8
51.00
20
2-810-8-25
2-810-8-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
8
51.00
25
2-810-9-20
2-810-9-20
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
57.00
20
2-810-9-25
2-810-9-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
57.00
25
2-810-11-25
2-810-11-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
69.00
25
2-810-11-30
2-810-11-30
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
69.00
30
2-810-11-35
2-810-11-35
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
69.00
35
2-810-13-25
2-810-13-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
81.00
25
2-810-13-30
2-810-13-30
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
81.00
30
2-810-13-35
2-810-13-35
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
81.00
35
2-810-13-40
2-810-13-40
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
81.00
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성