카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0661 - Horizontal Toogle Clamps with Safety Interlock with straight foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05904_1_asmtab.prj},{NB=K0661.0081000},{LOCHBILD=3},{OH=86},{OG=67},{GEW=0.3830},{EAN=4059245432684},{OGG=0.580},{OGGG=0.000},{OG1=66.170},{OH1=86.060},{OLO=110.10617},{OLG=44.51026},{OHG=0.890},{OHGG=0.000},{HUB=6.500},{SCHRL=45},{OL=3.500},{GR1=4},{GR=4},{TYPC=2},{TYPB=3},{TYPA=3},{TYP=1},{BESTKIPPUSA=K0661.008100},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=200},{HALTEKRAFT=2000},{HALTEKRAFT1=2800},{SPANNKRAFT=830},{SPANNKRAFT1=1400},{M=M8X45},{A=26},{A1=44},{A2=9},{A3=-},{A4=-},{B=31},{B1=45},{B2=21},{B3=16},{B4=24},{B5=2.5},{B6=41.5},{C=46,5},{C2=10,5},{D=6.2},{H=88,2},{H1=84,3},{L=230,3},{L1=74.9},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,,BLOHM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0661.006101
K0661.006101
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,7
60.5
0.3489
Yes
4059245199495
31.12.2099
98% Warenverfügbarkeit. N...
K0661.008101
K0661.008101
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,3
74.9
0.4369
Yes
4059245199518
31.12.2099
98% Warenverfügbarkeit. N...
K0661.010101
K0661.010101
ultramarine blue RAL 5002
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
186,4
103.9
0.8442
Yes
4059245199532
31.12.2099
98% Warenverfügbarkeit. N...
K0661.012101
K0661.012101
ultramarine blue RAL 5002
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
11
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
321,3
122
1.0530
Yes
4059245199556
31.12.2099
98% Warenverfügbarkeit. N...
K0661.006100
K0661.006100
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,7
60.5
0.3220
Yes
4059245432677
31.12.2099
98% Warenverfügbarkeit. N...
K0661.008100
K0661.008100
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,3
74.9
0.3830
Yes
4059245432684
31.12.2099
98% Warenverfügbarkeit. N...
K0661.010100
K0661.010100
black grey RAL 7021
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
186,4
103.9
0.8442
Yes
4059245432691
31.12.2099
98% Warenverfügbarkeit. N...
K0661.012100
K0661.012100
black grey RAL 7021
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
11
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
321,3
122
1.0530
Yes
4059245432707
31.12.2099
98% Warenverfügbarkeit. N...
K0661.006103
K0661.006103
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,7
60.5
0.3850
Yes
4059245432813
31.12.2099
98% Warenverfügbarkeit. N...
K0661.008103
K0661.008103
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,3
74.9
0.3850
Yes
4059245432820
31.12.2099
98% Warenverfügbarkeit. N...
K0661.010103
K0661.010103
traffic red RAL 3020
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
186,4
103.9
0.8442
Yes
4059245432837
31.12.2099
98% Warenverfügbarkeit. N...
K0661.012103
K0661.012103
traffic red RAL 3020
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
11
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
321,3
122
1.0530
Yes
4059245432844
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0361 - Precision Indexing Plungers with cylindrical pins
KIPP USA
05.06.2024
N 440 Fast-swichting coloumn - Guide elements
Tecnorm
08.08.2016
K0367 - Pin Retaining Rings stainless steel
KIPP USA
05.06.2024
K0020 - Actima Clamping Device
KIPP USA
05.06.2024
K0389 - Thrust Screws
KIPP USA
05.06.2024
K0392 - Thrust Pads DIN 6311 extended
KIPP USA
05.06.2024
K0271 - Stop latches
KIPP USA
05.06.2024
K0350 - Locating Components with flattened ball end, Style C
KIPP USA
05.06.2024
K0651 - Machine and Handwheel Handles Revolving Taper Grips
KIPP USA
05.06.2024
K0740 - Cylindrical grips revolving with hexgon socket
KIPP USA
05.06.2024
N 284. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 982.2 Guide coloumn, Both side threated like DIN 9825, ISO 9182-2 - Guide...
Tecnorm
09.08.2016
N 277.2 Ejector pin / Core pin, Form A, not nitrated - Precision ejectors
Tecnorm
08.08.2016
302 Pre-forming ejector pin, Form D - Precision ejectors
Tecnorm
08.08.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성