카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1640 - Pull handles stainless steel, oval
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/06920-05_1.prj},{NB=K1640.160161061},{BESTKIPPUSA=K1640.160161061},{MATERIAL=Edelstahl},{SS=1.4307},{OBFLGK=gleitpoliert},{A=160},{D=M6},{B=21},{B1=13},{H=50},{T=12},{L=173},{TRAGKRAFT=1000},{GEW=0.3845},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245510740},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=19.000},{XB=10.000},{XC=20.000},{XD=11.000},{XE=2.000},{XF=3.800},{XG=5.000},{XH=13.300},{NDM=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
B
width
[mm]
B1
height
[mm]
H
height
[mm]
T
distance
[mm]
L
Length
[mm]
TRAGKRAFT
load-bearing capacity N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1640.100160061
K1640.100160061
Stainless steel
1.4307
blasted
100
M6
21
13
50
12
113
1000
0.2828
Yes
4059245510658
31.12.2099
98% Warenverfügbarkeit. N...
K1640.112160061
K1640.112160061
Stainless steel
1.4307
blasted
112
M6
21
13
50
12
125
1000
0.3031
Yes
4059245510665
31.12.2099
98% Warenverfügbarkeit. N...
K1640.120160061
K1640.120160061
Stainless steel
1.4307
blasted
120
M6
21
13
50
12
133
1000
0.3167
Yes
4059245510672
31.12.2099
98% Warenverfügbarkeit. N...
K1640.128160061
K1640.128160061
Stainless steel
1.4307
blasted
128
M6
21
13
50
12
141
1000
0.3302
Yes
4059245510689
31.12.2099
98% Warenverfügbarkeit. N...
K1640.160160061
K1640.160160061
Stainless steel
1.4307
blasted
160
M6
21
13
50
12
173
1000
0.3845
Yes
4059245510696
31.12.2099
98% Warenverfügbarkeit. N...
K1640.100161061
K1640.100161061
Stainless steel
1.4307
Polished
100
M6
21
13
50
12
113
1000
0.2828
Yes
4059245510702
31.12.2099
98% Warenverfügbarkeit. N...
K1640.112161061
K1640.112161061
Stainless steel
1.4307
Polished
112
M6
21
13
50
12
125
1000
0.3031
Yes
4059245510719
31.12.2099
98% Warenverfügbarkeit. N...
K1640.120161061
K1640.120161061
Stainless steel
1.4307
Polished
120
M6
21
13
50
12
133
1000
0.3167
Yes
4059245510726
31.12.2099
98% Warenverfügbarkeit. N...
K1640.128161061
K1640.128161061
Stainless steel
1.4307
Polished
128
M6
21
13
50
12
141
1000
0.3302
Yes
4059245510733
31.12.2099
98% Warenverfügbarkeit. N...
K1640.160161061
K1640.160161061
Stainless steel
1.4307
Polished
160
M6
21
13
50
12
173
1000
0.3845
Yes
4059245510740
31.12.2099
98% Warenverfügbarkeit. N...
K1640.100160062
K1640.100160062
Stainless steel
1.4404
blasted
100
M6
21
13
50
12
113
1000
0.2828
Yes
4059245510757
31.12.2099
98% Warenverfügbarkeit. N...
K1640.112160062
K1640.112160062
Stainless steel
1.4404
blasted
112
M6
21
13
50
12
125
1000
0.3031
Yes
4059245510764
31.12.2099
98% Warenverfügbarkeit. N...
K1640.120160062
K1640.120160062
Stainless steel
1.4404
blasted
120
M6
21
13
50
12
133
1000
0.3167
Yes
4059245510771
31.12.2099
98% Warenverfügbarkeit. N...
K1640.128160062
K1640.128160062
Stainless steel
1.4404
blasted
128
M6
21
13
50
12
141
1000
0.3302
Yes
4059245510788
31.12.2099
98% Warenverfügbarkeit. N...
K1640.160160062
K1640.160160062
Stainless steel
1.4404
blasted
160
M6
21
13
50
12
173
1000
0.3845
Yes
4059245510795
31.12.2099
98% Warenverfügbarkeit. N...
K1640.100161062
K1640.100161062
Stainless steel
1.4404
Polished
100
M6
21
13
50
12
113
1000
0.2828
Yes
4059245510801
31.12.2099
98% Warenverfügbarkeit. N...
K1640.112161062
K1640.112161062
Stainless steel
1.4404
Polished
112
M6
21
13
50
12
125
1000
0.3031
Yes
4059245510818
31.12.2099
98% Warenverfügbarkeit. N...
K1640.120161062
K1640.120161062
Stainless steel
1.4404
Polished
120
M6
21
13
50
12
133
1000
0.3167
Yes
4059245510825
31.12.2099
98% Warenverfügbarkeit. N...
K1640.128161062
K1640.128161062
Stainless steel
1.4404
Polished
128
M6
21
13
50
12
141
1000
0.3302
Yes
4059245510832
31.12.2099
98% Warenverfügbarkeit. N...
K1640.160161062
K1640.160161062
Stainless steel
1.4404
Polished
160
M6
21
13
50
12
173
1000
0.3845
Yes
4059245510849
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성