카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0999 - Crank handles with revolving grip, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/06505.prj},{NB=K0999.4417},{A=160},{D=34},{D3=26},{H=122},{H1=90},{H2=32},{H3=19.6},{L=190},{GEW=0.7508},{EAN=4059245101788},{NDM=8.0},{XA=1.3},{XB=20.0},{XC=16.4},{XD=2.0},{XE=0.0},{XF=17.000},{XG=21.500},{XH=12.000},{XI=25.000},{TYP=1},{XJ=0.000},{BESTKIPPUSA=K0999.4417},{MATERIAL=Edelstahl},{AUSF=Innenvierkant},{AUSF1=ohne Querbohrung},{D2=-},{D7=-},{H4=-},{SW=17},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D7
thread
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
distance
[mm]
L
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0999.3110
K0999.3110
Edelstahl
locating hole
without transverse bore
80
24
10
16
-
82
60
22
13.4
-
100
-
0.2037
Yes
4059245101719
31.12.2099
98% Warenverfügbarkeit. N...
K0999.3212
K0999.3212
Edelstahl
locating hole
without transverse bore
100
28
12
20
-
98
72
26
16.0
-
124
-
0.3733
Yes
4059245101726
31.12.2099
98% Warenverfügbarkeit. N...
K0999.3314
K0999.3314
Edelstahl
locating hole
without transverse bore
125
30
14
26
-
118
90
28
15.8
-
153
-
0.6503
Yes
4059245101733
31.12.2099
98% Warenverfügbarkeit. N...
K0999.3417
K0999.3417
Edelstahl
locating hole
without transverse bore
160
34
17
26
-
122
90
32
19.6
-
190
-
0.7668
Yes
4059245101740
31.12.2099
98% Warenverfügbarkeit. N...
K0999.4110
K0999.4110
Edelstahl
Square socket
without transverse bore
80
24
-
16
-
82
60
22
13.4
-
100
10
0.1979
Yes
4059245101757
31.12.2099
98% Warenverfügbarkeit. N...
K0999.4212
K0999.4212
Edelstahl
Square socket
without transverse bore
100
28
-
20
-
98
72
26
16.0
-
124
12
0.3696
Yes
4059245101764
31.12.2099
98% Warenverfügbarkeit. N...
K0999.4314
K0999.4314
Edelstahl
Square socket
without transverse bore
125
30
-
26
-
118
90
28
15.8
-
153
14
0.6385
Yes
4059245101771
31.12.2099
98% Warenverfügbarkeit. N...
K0999.4417
K0999.4417
Edelstahl
Square socket
without transverse bore
160
34
-
26
-
122
90
32
19.6
-
190
17
0.7508
Yes
4059245101788
31.12.2099
98% Warenverfügbarkeit. N...
K0999.31106
K0999.31106
Edelstahl
locating hole
with transverse bore
80
24
10
16
M6
82
60
22
13.0
7.5
100
-
0.2370
Yes
39269099
4059245859092
31.12.2099
98% Warenverfügbarkeit. N...
K0999.32126
K0999.32126
Edelstahl
locating hole
with transverse bore
100
28
12
20
M6
98
72
26
16.0
7.5
124
-
0.3733
Yes
39269099
4059245859108
31.12.2099
98% Warenverfügbarkeit. N...
K0999.33146
K0999.33146
Edelstahl
locating hole
with transverse bore
125
30
14
26
M6
118
90
28
15.8
7.5
153
-
0.6503
Yes
39269099
4059245859115
31.12.2099
98% Warenverfügbarkeit. N...
K0999.34176
K0999.34176
Edelstahl
locating hole
with transverse bore
160
34
17
26
M6
122
90
32
19.6
7.5
190
-
0.7668
Yes
39269099
4059245859122
31.12.2099
98% Warenverfügbarkeit. N...
K0999.41106
K0999.41106
Edelstahl
Square socket
with transverse bore
80
24
-
16
M6
82
60
22
13.4
7.5
100
10
0.1979
Yes
39269099
4059245859139
31.12.2099
98% Warenverfügbarkeit. N...
K0999.42126
K0999.42126
Edelstahl
Square socket
with transverse bore
100
28
-
20
M6
98
72
26
16.0
7.5
124
12
0.3696
Yes
39269099
4059245859146
31.12.2099
98% Warenverfügbarkeit. N...
K0999.43146
K0999.43146
Edelstahl
Square socket
with transverse bore
125
30
-
26
M6
118
90
28
15.8
7.5
153
14
0.6385
Yes
39269099
4059245859153
31.12.2099
98% Warenverfügbarkeit. N...
K0999.44176
K0999.44176
Edelstahl
Square socket
with transverse bore
160
34
-
26
M6
122
90
32
19.6
7.5
190
17
0.7508
Yes
39269099
4059245859160
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0999 - Crank handles with revolving grip, stainless steel
KIPP
27.05.2024
C-MBCH, C-MBCR - Economy Type Revolving Crank Handles with Square/Round Bor...
Misumi
04.06.2021
K0996 - Crank handles aluminium with revolving cylinder grip
KIPP
27.05.2024
GN 471.3 - Crank Handles with Locking Retractable Handle Inch
JW Winco
25.06.2024
06505 - Crank handles with revolving grip, stainless steel
norelem
04.06.2024
K0996 - Crank handles aluminium with revolving cylinder grip
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성