카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0634 - Indexing plungers stainless steel, without collar
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03093_2.prj},{NB=K0634.112516_(H_ENTSPANNT)},{D=16},{D2=40},{L=106.0},{L1=50},{L2=40},{H=16.0},{F=3.2},{F1=20.0},{F2=46},{GEW=0.4360},{EAN=4059245015085},{TAB=1},{TAB1=1},{TAB2=1},{TYP=1},{NDM=24},{NDM1=0.0000},{XA=40.0},{XB=16},{XC=18.7},{XD=24},{XE=4.0},{XF=0.00},{XG=30.1},{XH=2.5},{XI=2.0},{XJ=35.000},{XK=1.8},{XL=84},{XM=3.0},{XN=6.4},{XMUTTERH=12.0000},{XO=8.500},{XT=30.000},{XU=36.000},{ST=2.000},{BESTKIPPUSA=K0634.112516},{GR=5},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift nicht gehärtet},{FORM=H},{AUSF=mit Kontermutter},{D1=M 24 x 2},{SW=36},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0634.001903
K0634.001903
Stainless steel
Indexing pin hardened
G
without locknut
3
M 6 x 0.75
14
34.5
17
14
3.5
-
0.8
4.5
10
0.0138
Yes
4059245014644
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001004
K0634.001004
Stainless steel
Indexing pin hardened
G
without locknut
4
M 8 x 1
18
43.0
21
18
4.0
-
1.0
6.0
12
0.0273
Yes
4059245014576
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001105
K0634.001105
Stainless steel
Indexing pin hardened
G
without locknut
5
M 10 x 1
21
50.0
24
21
5.0
-
1.3
5.0
12
0.0439
Yes
4059245014583
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001206
K0634.001206
Stainless steel
Indexing pin hardened
G
without locknut
6
M 12 x 1,5
25
59.0
28
25
6.0
-
1.8
6.0
14
0.0693
Yes
4059245014590
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001308
K0634.001308
Stainless steel
Indexing pin hardened
G
without locknut
8
M 16 x 1,5
33
77.0
36
33
8.0
-
2.3
15.0
35
0.1608
Yes
4059245014606
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001410
K0634.001410
Stainless steel
Indexing pin hardened
G
without locknut
10
M 20 x 1,5
33
83.0
40
33
10.0
-
2.8
15.0
34
0.2017
Yes
4059245014613
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001412
K0634.001412
Stainless steel
Indexing pin hardened
G
without locknut
12
M 20 x 1,5
33
87.0
42
33
12.0
-
2.8
15.0
39
0.2004
Yes
4059245014620
98% Warenverfügbarkeit. N...
31.12.2099
K0634.001516
K0634.001516
Stainless steel
Indexing pin hardened
G
without locknut
16
M 24 x 2
40
106.0
50
40
16.0
-
3.2
20.0
46
0.3777
Yes
4059245014637
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002903
K0634.002903
Stainless steel
Indexing pin hardened
H
with locknut
3
M 6 x 0.75
14
34.5
17
14
3.5
10
0.8
4.5
10
0.0150
Yes
4059245014729
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002004
K0634.002004
Stainless steel
Indexing pin hardened
H
with locknut
4
M 8 x 1
18
43.0
21
18
4.0
13
1.0
6.0
12
0.0301
Yes
4059245014651
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002105
K0634.002105
Stainless steel
Indexing pin hardened
H
with locknut
5
M 10 x 1
21
50.0
24
21
5.0
17
1.3
5.0
12
0.0506
Yes
4059245014668
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002206
K0634.002206
Stainless steel
Indexing pin hardened
H
with locknut
6
M 12 x 1,5
25
59.0
28
25
6.0
19
1.8
6.0
14
0.0796
Yes
4059245014675
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002308
K0634.002308
Stainless steel
Indexing pin hardened
H
with locknut
8
M 16 x 1,5
33
77.0
36
33
8.0
24
2.3
15.0
35
0.1803
Yes
4059245014682
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002410
K0634.002410
Stainless steel
Indexing pin hardened
H
with locknut
10
M 20 x 1,5
33
83.0
40
33
10.0
30
2.8
15.0
34
0.2333
Yes
4059245014699
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002412
K0634.002412
Stainless steel
Indexing pin hardened
H
with locknut
12
M 20 x 1,5
33
87.0
42
33
12.0
30
2.8
15.0
39
0.2342
Yes
4059245014705
98% Warenverfügbarkeit. N...
31.12.2099
K0634.002516
K0634.002516
Stainless steel
Indexing pin hardened
H
with locknut
16
M 24 x 2
40
106.0
50
40
16.0
36
3.2
20.0
46
0.4342
Yes
4059245014712
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111903
K0634.111903
Stainless steel
Indexing pin not hardened
G
without locknut
3
M 6 x 0.75
14
34.5
17
14
3.5
-
0.8
4.5
10
0.0131
Yes
4059245015009
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111004
K0634.111004
Stainless steel
Indexing pin not hardened
G
without locknut
4
M 8 x 1
18
43.0
21
18
4.0
-
1.0
6.0
12
0.0270
Yes
4059245014927
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111105
K0634.111105
Stainless steel
Indexing pin not hardened
G
without locknut
5
M 10 x 1
21
50.0
24
21
5.0
-
1.3
5.0
12
0.0445
Yes
4059245014941
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111206
K0634.111206
Stainless steel
Indexing pin not hardened
G
without locknut
6
M 12 x 1,5
25
59.0
28
25
6.0
-
1.8
6.0
14
0.0710
Yes
4059245014958
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111308
K0634.111308
Stainless steel
Indexing pin not hardened
G
without locknut
8
M 16 x 1,5
33
77.0
36
33
8.0
-
2.6
15.0
35
0.1613
Yes
4059245014965
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111410
K0634.111410
Stainless steel
Indexing pin not hardened
G
without locknut
10
M 20 x 1,5
33
83.0
40
33
10.0
-
2.6
15.0
34
0.2029
Yes
4059245014972
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111412
K0634.111412
Stainless steel
Indexing pin not hardened
G
without locknut
12
M 20 x 1,5
33
87.0
42
33
12.0
-
2.8
15.0
39
0.2020
Yes
4059245014989
98% Warenverfügbarkeit. N...
31.12.2099
K0634.111516
K0634.111516
Stainless steel
Indexing pin not hardened
G
without locknut
16
M 24 x 2
40
106.0
50
40
16.0
-
3.2
20.0
46
0.3790
Yes
4059245014996
98% Warenverfügbarkeit. N...
31.12.2099
K0634.112903
K0634.112903
Stainless steel
Indexing pin not hardened
H
with locknut
3
M 6 x 0.75
14
34.5
17
14
3.5
10
0.8
4.5
10
0.0150
Yes
4059245015092
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성