카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0274 - Mini Wings
KIPP USA
Knobs
Wing Grips and Mini Wings
Powered by
CAD모델 선택
{kipp_usa/knoepfe/wing_grips_and_mini_wings/06652_2.prj},{NB=K0274.0008X30},{A=28},{B=13},{D2=12.0},{H=15},{H1=13.4},{H2=2.4},{T=0.0},{L=30},{GEW=0.0167},{EAN=4059245116577},{TYP=1},{ZZ=2.000},{NDM=8},{NDM1=0.0000},{TYP1=1},{XA=11.000},{XB=6.210},{XC=7.860},{XD=0.375},{XE=1.500},{XF=10.250},{XG=5.000},{XH=2.000},{XI=50.000},{XJ=11.170},{XK=9.410},{XL=1.740},{XM=4.000},{XN=12.250},{XO=1.260},{BESTKIPPUSA=K0274.0008X30},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{FORM=L},{D=M 8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
ⁿ/ₐ
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0274.004
K0274.004
with internal thread
bush in brass
K
28
13
M 4
12.0
15
13.4
2.4
6.0
0
0.0067
Yes
4059245116591
31.12.2099
98% Warenverfügbarkeit. N...
K0274.005
K0274.005
with internal thread
bush in brass
K
28
13
M 5
12.0
15
13.4
2.4
8.0
0
0.0058
Yes
4059245116614
31.12.2099
98% Warenverfügbarkeit. N...
K0274.006
K0274.006
with internal thread
bush in brass
K
28
13
M 6
12.0
15
13.4
2.4
8.0
0
0.0051
Yes
4059245116652
31.12.2099
98% Warenverfügbarkeit. N...
K0274.806
K0274.806
with internal thread
bush in brass
K
40
16
M6
14.6
21
19.0
4.0
8.0
0
0.0170
Yes
4059245819270
31.12.2099
98% Warenverfügbarkeit. N...
K0274.808
K0274.808
with internal thread
bush in brass
K
40
16
M8
14.6
21
19.0
4.0
12.0
0
0.0150
Yes
4059245819287
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0004
K0274.0004
with internal thread
bush in stainless steel
K
28
13
M 4
12.0
15
13.4
2.4
6.0
0
0.0066
Yes
4059245116430
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0005
K0274.0005
with internal thread
bush in stainless steel
K
28
13
M 5
12.0
15
13.4
2.4
8.0
0
0.0057
Yes
4059245116454
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0006
K0274.0006
with internal thread
bush in stainless steel
K
28
13
M 6
12.0
15
13.4
2.4
8.0
0
0.0050
Yes
4059245116492
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0806
K0274.0806
with internal thread
bush in stainless steel
K
40
16
M6
14.6
21
19.0
4.0
8.0
0
0.0170
Yes
4059245819294
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0808
K0274.0808
with internal thread
bush in stainless steel
K
40
16
M8
14.6
21
19.0
4.0
12.0
0
0.0150
Yes
4059245819300
31.12.2099
98% Warenverfügbarkeit. N...
K0274.004X8
K0274.004X8
with external thread
bolt in steel
L
28
13
M 4
12.0
15
13.4
2.4
0.0
8
0.0046
Yes
4059245116607
31.12.2099
98% Warenverfügbarkeit. N...
K0274.005X10
K0274.005X10
with external thread
bolt in steel
L
28
13
M 5
12.0
15
13.4
2.4
0.0
10
0.0057
Yes
4059245116621
31.12.2099
98% Warenverfügbarkeit. N...
K0274.005X15
K0274.005X15
with external thread
bolt in steel
L
28
13
M 5
12.0
15
13.4
2.4
0.0
15
0.0065
Yes
4059245116638
31.12.2099
98% Warenverfügbarkeit. N...
K0274.005X20
K0274.005X20
with external thread
bolt in steel
L
28
13
M 5
12.0
15
13.4
2.4
0.0
20
0.0069
Yes
4059245116645
31.12.2099
98% Warenverfügbarkeit. N...
K0274.006X10
K0274.006X10
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
10
0.0071
Yes
4059245116669
31.12.2099
98% Warenverfügbarkeit. N...
K0274.006X15
K0274.006X15
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
15
0.0079
Yes
4059245116676
31.12.2099
98% Warenverfügbarkeit. N...
K0274.006X20
K0274.006X20
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
20
0.0087
Yes
4059245116683
31.12.2099
98% Warenverfügbarkeit. N...
K0274.006X25
K0274.006X25
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
25
0.0097
Yes
4059245116690
31.12.2099
98% Warenverfügbarkeit. N...
K0274.006X30
K0274.006X30
with external thread
bolt in steel
L
28
13
M 6
12.0
15
13.4
2.4
0.0
30
0.0105
Yes
4059245116706
31.12.2099
98% Warenverfügbarkeit. N...
K0274.008X20
K0274.008X20
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
20
0.0137
Yes
4059245116713
31.12.2099
98% Warenverfügbarkeit. N...
K0274.008X25
K0274.008X25
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
25
0.0151
Yes
4059245116720
31.12.2099
98% Warenverfügbarkeit. N...
K0274.008X30
K0274.008X30
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
30
0.0168
Yes
4059245116737
31.12.2099
98% Warenverfügbarkeit. N...
K0274.008X40
K0274.008X40
with external thread
bolt in steel
L
28
13
M 8
12.0
15
13.4
2.4
0.0
40
0.0197
Yes
4059245116744
31.12.2099
98% Warenverfügbarkeit. N...
K0274.806X10
K0274.806X10
with external thread
bolt in steel
L
40
16
M6
14.6
21
19.0
4.0
0.0
10
0.0140
Yes
4059245819317
31.12.2099
98% Warenverfügbarkeit. N...
K0274.806X15
K0274.806X15
with external thread
bolt in steel
L
40
16
M6
14.6
21
19.0
4.0
0.0
15
0.0150
Yes
4059245819324
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성