카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1459 - Clevis joints, steel or stainless steel with male thread
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27624-05.prj},{NB=K1459.2040},{BESTKIPPUSA=K1459.2040},{MATERIAL=Stahl},{A=40},{A1=40},{B=20},{D1=20},{D2=M20},{F=1.0},{G=40},{L1=134},{L2=109},{L3=55},{L4=50},{R=1.5},{GEW=0.5625},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245469864},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=20.0},{XA=22.7},{XB=50.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
width
[mm]
A1
width
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
thread
[mm]
F
Chamfer
[mm]
G
distance
[mm]
L1
Length
[mm]
L2
distance
[mm]
L3
Length
[mm]
L4
height
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1459.0612
K1459.0612
Steel
12
12
6
6
M6
0.5
12
44
37
20
15
0.8
0.0156
Yes
4059245469802
31.12.2099
98% Warenverfügbarkeit. N...
K1459.0816
K1459.0816
Steel
16
16
8
8
M8
0.5
16
57
47
25
20
0.8
0.0370
Yes
4059245469819
31.12.2099
98% Warenverfügbarkeit. N...
K1459.1020
K1459.1020
Steel
20
20
10
10
M10
0.5
20
69
57
30
25
0.8
0.0695
Yes
4059245469826
31.12.2099
98% Warenverfügbarkeit. N...
K1459.1224
K1459.1224
Steel
24
24
12
12
M12
0.5
24
82
68
35
30
0.8
0.1230
Yes
4059245469833
31.12.2099
98% Warenverfügbarkeit. N...
K1459.1428
K1459.1428
Steel
27
27
14
14
M14
1.0
28
94
78
40
35
1.2
0.1771
Yes
4059245469840
31.12.2099
98% Warenverfügbarkeit. N...
K1459.1632
K1459.1632
Steel
32
32
16
16
M16
1.0
32
108
89
45
40
1.2
0.2892
Yes
4059245469857
31.12.2099
98% Warenverfügbarkeit. N...
K1459.2040
K1459.2040
Steel
40
40
20
20
M20
1.0
40
134
109
55
50
1.5
0.5625
Yes
4059245469864
31.12.2099
98% Warenverfügbarkeit. N...
K1459.10612
K1459.10612
Stainless steel
12
12
6
6
M6
0.5
12
44
37
20
15
0.8
0.0157
Yes
4059245469871
31.12.2099
98% Warenverfügbarkeit. N...
K1459.10816
K1459.10816
Stainless steel
16
16
8
8
M8
0.5
16
57
47
25
20
0.8
0.0376
Yes
4059245469888
31.12.2099
98% Warenverfügbarkeit. N...
K1459.11020
K1459.11020
Stainless steel
20
20
10
10
M10
0.5
20
69
57
30
25
0.8
0.0713
Yes
4059245469895
31.12.2099
98% Warenverfügbarkeit. N...
K1459.11224
K1459.11224
Stainless steel
24
24
12
12
M12
0.5
24
82
68
35
30
0.8
0.1205
Yes
4059245469901
31.12.2099
98% Warenverfügbarkeit. N...
K1459.11428
K1459.11428
Stainless steel
27
27
14
14
M14
1.0
28
94
78
40
35
1.2
0.1760
Yes
4059245469918
31.12.2099
98% Warenverfügbarkeit. N...
K1459.11632
K1459.11632
Stainless steel
32
32
16
16
M16
1.0
32
108
89
45
40
1.2
0.2913
Yes
4059245469925
31.12.2099
98% Warenverfügbarkeit. N...
K1459.12040
K1459.12040
Stainless steel
40
40
20
20
M20
1.0
40
134
109
55
50
1.5
0.5682
Yes
4059245469932
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성