카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0325 - Spring Plungers LONG-LOK, ball style, hexagon socket, steel
KIPP USA
Spring Plungers
Ball Plungers LONG-LOK
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/ball_plungera_long_lok/03031.prj},{NB=K0325.210_0},{D1=6.0},{L=23},{L1=9},{H=2.0},{SX=5.000},{F1=66.0},{F2=100},{DREHMOMENTEIN=1.30},{DREHMOMENTAUS=0.60},{GEW=0.0080},{EAN=4059245841561},{TYP=1},{TYP1=1},{TYP2=1},{NDM=10},{XK=10.000},{NDM1=0.0000},{XA=5.00},{XB=7.10},{XC=1.00},{XD=16.00},{XE=1.20},{XF=1.10},{XG=15.00},{XH=1.20},{XI=3.00},{XJ=9.00},{BESTKIPPUSA=K0325.210},{MATERIAL=Stahl},{AUSF=verstärkte Federkraft},{D=M 10},{L2=ca. zwei Gewindegänge},{S=5.0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0325.03
K0325.03
Steel
Standard spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
1.5
3
0.10
0.07
0.0003
Yes
4059245841431
98% Warenverfügbarkeit. N...
31.12.2099
K0325.04
K0325.04
Steel
Standard spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
4.0
10
0.18
0.12
0.0004
Yes
4059245841448
98% Warenverfügbarkeit. N...
31.12.2099
K0325.05
K0325.05
Steel
Standard spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
6.0
11
0.12
0.08
0.0011
Yes
4059245224845
98% Warenverfügbarkeit. N...
31.12.2099
K0325.06
K0325.06
Steel
Standard spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
9.0
13
0.44
0.21
0.0017
Yes
4059245841462
98% Warenverfügbarkeit. N...
31.12.2099
K0325.08
K0325.08
Steel
Standard spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
15.0
30
1.10
0.38
0.0036
Yes
4059245841479
98% Warenverfügbarkeit. N...
31.12.2099
K0325.10
K0325.10
Steel
Standard spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
20.0
40
1.30
0.60
0.0077
Yes
4059245841486
98% Warenverfügbarkeit. N...
31.12.2099
K0325.12
K0325.12
Steel
Standard spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
30.0
55
2.00
1.30
0.0118
Yes
4059245841493
98% Warenverfügbarkeit. N...
31.12.2099
K0325.16
K0325.16
Steel
Standard spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
65.0
125
3.90
3.00
0.0301
Yes
4059245841509
98% Warenverfügbarkeit. N...
31.12.2099
K0325.203
K0325.203
Steel
strong spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
5.0
7
0.10
0.07
0.0002
Yes
4059245841516
98% Warenverfügbarkeit. N...
31.12.2099
K0325.204
K0325.204
Steel
strong spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
12.0
22
0.18
0.12
0.0005
Yes
4059245841523
98% Warenverfügbarkeit. N...
31.12.2099
K0325.205
K0325.205
Steel
strong spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
19.0
30
0.12
0.08
0.0010
Yes
4059245224913
98% Warenverfügbarkeit. N...
31.12.2099
K0325.206
K0325.206
Steel
strong spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
28.0
40
0.44
0.21
0.0017
Yes
4059245841547
98% Warenverfügbarkeit. N...
31.12.2099
K0325.208
K0325.208
Steel
strong spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
47.0
73
1.10
0.38
0.0039
Yes
4059245841554
98% Warenverfügbarkeit. N...
31.12.2099
K0325.210
K0325.210
Steel
strong spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
66.0
100
1.30
0.60
0.0080
Yes
4059245841561
98% Warenverfügbarkeit. N...
31.12.2099
K0325.212
K0325.212
Steel
strong spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
66.0
120
2.00
1.30
0.0124
Yes
4059245841578
98% Warenverfügbarkeit. N...
31.12.2099
K0325.216
K0325.216
Steel
strong spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
90.0
180
3.90
3.00
0.0308
Yes
4059245841585
98% Warenverfügbarkeit. N...
31.12.2099
K0325.AJ
K0325.AJ
Steel
standard
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0020
Yes
4059245350995
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A2
K0325.A2
Steel
standard
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0018
Yes
4059245350940
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A3
K0325.A3
Steel
standard
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
15.0
30
1.10
0.38
0.0036
Yes
4059245350957
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A4
K0325.A4
Steel
standard
3/8-16
6.0
23
9
approx. two thread dials
2.0
3/16
20.0
40
1.30
0.60
0.0066
Yes
4059245350964
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A5
K0325.A5
Steel
standard
1/2-13
8.0
26
10
approx. two thread dials
2.5
7/32
30.0
55
2.00
1.30
0.0140
Yes
4059245350971
98% Warenverfügbarkeit. N...
31.12.2099
K0325.A6
K0325.A6
Steel
standard
5/8-11
10.0
33
14
approx. two thread dials
3.5
5/16
65.0
125
3.90
3.00
0.0288
Yes
4059245350988
98% Warenverfügbarkeit. N...
31.12.2099
K0325.2AJ
K0325.2AJ
Steel
strong spring force
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0021
Yes
4059245350933
98% Warenverfügbarkeit. N...
31.12.2099
K0325.2A2
K0325.2A2
Steel
strong spring force
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0019
Yes
4059245495467
98% Warenverfügbarkeit. N...
31.12.2099
K0325.2A3
K0325.2A3
Steel
strong spring force
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
47.0
73
1.10
0.38
0.0037
Yes
4059245495474
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0316 - Spring Plungers ball style, hexagon socket, stainless steel
KIPP USA
05.06.2024
K0319 - Spring Plungers pin style, hexagon socket, stainless steel body and...
KIPP USA
05.06.2024
K0661 - Horizontal Toggle Clamps with straight foot and adjustable clamping...
KIPP USA
05.06.2024
K0651 - Machine and Handwheel Handles Revolving Taper Grips
KIPP USA
05.06.2024
K0333 - Spring Plungers push fit extended, stainless steel
KIPP USA
05.06.2024
K0350 - Locating Components with ball end, Style A
KIPP USA
05.06.2024
K0664 - Spherical Seating Nuts old family-no.: 05990)
KIPP USA
05.06.2024
K0725 - Handwheels 2-spoke plastic
KIPP USA
11.06.2024
K0615 - Square tube connector straight
KIPP USA
05.06.2024
K0625 - Square tube connectors two-way swivel
KIPP USA
05.06.2024
K0313 - Spring Plungers pin style, slotted, steel
KIPP USA
05.06.2024
K0333 - Spring Plungers push fit, stainless steel
KIPP USA
05.06.2024
K0350 - Locating Components with flattened ball end, Style C
KIPP USA
05.06.2024
K0740 - Cylindrical grips revolving with hexgon socket
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성