카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0348 - Cam Action Indexing Plungers
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03099_asmtab.prj},{NB=K0348.051220170},{BESTKIPPUSA=K0348.0512201},{FORM=B},{AUSF=Griff unbeschichtet mit Mutter},{D=12},{D1=M 20 x 1,5},{D2=20},{L=70.0},{L1=50},{L3=35},{B=18.0},{B1=6.0},{H=12},{SW=30},{F=2.3},{F1=20},{F2=60},{GEW=0.1735},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245018222},{FILTER=KIPP,NORELEM,KIPP_USA,},{TAB=1},{TAB1=1},{TAB2=2},{TYP=1},{IMPERIAL=MM},{PPATH=03099_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0348.040410
K0348.040410
A
grip uncoated without nut
4
M 10
10
38.0
25
20
9.0
3.0
6
0
1.0
8
14
0.0175
Yes
4059245017751
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040510
K0348.040510
A
grip uncoated without nut
5
M 10
10
38.0
25
20
9.0
3.0
6
0
1.3
8
14
0.0177
Yes
4059245017775
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040610
K0348.040610
A
grip uncoated without nut
6
M 10
10
38.0
25
20
9.0
3.0
6
0
1.8
8
14
0.0179
Yes
4059245017812
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0404101
K0348.0404101
A
grip uncoated without nut
4
M 10 x 1
10
38.0
25
20
9.0
3.0
6
0
1.0
8
14
0.0182
Yes
4059245017768
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0405101
K0348.0405101
A
grip uncoated without nut
5
M 10 x 1
10
38.0
25
20
9.0
3.0
6
0
1.3
8
14
0.0184
Yes
4059245017782
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0406101
K0348.0406101
A
grip uncoated without nut
6
M 10 x 1
10
38.0
25
20
9.0
3.0
6
0
1.8
8
14
0.0188
Yes
4059245017829
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040512
K0348.040512
A
grip uncoated without nut
5
M 12
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0289
Yes
4059245017799
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040612
K0348.040612
A
grip uncoated without nut
6
M 12
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0295
Yes
4059245017836
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040812
K0348.040812
A
grip uncoated without nut
8
M 12
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0306
Yes
4059245017874
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0405121
K0348.0405121
A
grip uncoated without nut
5
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0297
Yes
4059245017805
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0406121
K0348.0406121
A
grip uncoated without nut
6
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0299
Yes
4059245017843
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0408121
K0348.0408121
A
grip uncoated without nut
8
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0313
Yes
4059245017881
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040616
K0348.040616
A
grip uncoated without nut
6
M 16
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0684
Yes
4059245017850
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040816
K0348.040816
A
grip uncoated without nut
8
M 16
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0712
Yes
4059245017898
98% Warenverfügbarkeit. N...
31.12.2099
K0348.041016
K0348.041016
A
grip uncoated without nut
10
M 16
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0732
Yes
4059245017935
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0406161
K0348.0406161
A
grip uncoated without nut
6
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0711
Yes
4059245017867
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0408161
K0348.0408161
A
grip uncoated without nut
8
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0738
Yes
4059245017904
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0410161
K0348.0410161
A
grip uncoated without nut
10
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0751
Yes
4059245017942
98% Warenverfügbarkeit. N...
31.12.2099
K0348.040820
K0348.040820
A
grip uncoated without nut
8
M 20
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1322
Yes
4059245017911
98% Warenverfügbarkeit. N...
31.12.2099
K0348.041020
K0348.041020
A
grip uncoated without nut
10
M 20
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1336
Yes
4059245017959
98% Warenverfügbarkeit. N...
31.12.2099
K0348.041220
K0348.041220
A
grip uncoated without nut
12
M 20
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1375
Yes
4059245017973
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0408201
K0348.0408201
A
grip uncoated without nut
8
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1364
Yes
4059245017928
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0410201
K0348.0410201
A
grip uncoated without nut
10
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1397
Yes
4059245017966
98% Warenverfügbarkeit. N...
31.12.2099
K0348.0412201
K0348.0412201
A
grip uncoated without nut
12
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1430
Yes
4059245017980
98% Warenverfügbarkeit. N...
31.12.2099
K0348.050410
K0348.050410
B
grip uncoated with nut
4
M 10
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0236
Yes
4059245017997
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0338 - Locking Bolt
KIPP USA
11.06.2024
K0632 - Indexing Plungers pull knob, stainless steel
KIPP USA
11.06.2024
K0348 - Cam-action indexing plungers
KIPP USA
11.06.2024
K0630 - Indexing Plungers pull knob, with extended locking pin
KIPP USA
11.06.2024
K0631 - Locking Bolt short version
KIPP USA
11.06.2024
K0633 - Indexing Plungers without collar with extended locking pin
KIPP USA
11.06.2024
K0361 - Precision Indexing Plungers with cylindrical pins
KIPP USA
05.06.2024
N 285. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
08.08.2016
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
09.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성