카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1597 - Clamping levers, plastic with female thread and clamping force intensifier
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06600-10.prj},{NB=K1597.31086},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H2=34.0},{H3=63.4},{H4=67.9},{T=24},{T1=10},{ZZ=22},{GEW=0.1050},{EAN=4059245500048},{NDM=10},{Z=10.0},{HH3=53.4},{DD=16.0},{D1=21.5},{DD2=23.0},{HH=37.0},{HH1=10.0},{HH2=24.0},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=16.0},{XK1=2.5},{XL1=19.5},{XM1=20.5},{XN1=26.7},{XO1=7.2580},{XP1=3.0},{XQ1=10.0},{XR1=4.0},{XS1=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
T
height
[mm]
T1
height
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1597.2081
K1597.2081
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245499434
31.12.2099
98% Warenverfügbarkeit. N...
K1597.3101
K1597.3101
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
4059245499441
31.12.2099
98% Warenverfügbarkeit. N...
K1597.4101
K1597.4101
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
4059245499458
31.12.2099
98% Warenverfügbarkeit. N...
K1597.5121
K1597.5121
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
4059245499465
31.12.2099
98% Warenverfügbarkeit. N...
K1597.2082
K1597.2082
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245499632
31.12.2099
98% Warenverfügbarkeit. N...
K1597.3102
K1597.3102
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
4059245499649
31.12.2099
98% Warenverfügbarkeit. N...
K1597.4102
K1597.4102
orange RAL 2004
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
4059245499656
31.12.2099
98% Warenverfügbarkeit. N...
K1597.5122
K1597.5122
orange RAL 2004
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
4059245499663
31.12.2099
98% Warenverfügbarkeit. N...
K1597.20816
K1597.20816
colza yellow RAL 1021
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245499830
31.12.2099
98% Warenverfügbarkeit. N...
K1597.31016
K1597.31016
colza yellow RAL 1021
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
4059245499847
31.12.2099
98% Warenverfügbarkeit. N...
K1597.41016
K1597.41016
colza yellow RAL 1021
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
4059245499854
31.12.2099
98% Warenverfügbarkeit. N...
K1597.51216
K1597.51216
colza yellow RAL 1021
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
4059245499861
31.12.2099
98% Warenverfügbarkeit. N...
K1597.20886
K1597.20886
signal green RAL 6032
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245500031
31.12.2099
98% Warenverfügbarkeit. N...
K1597.31086
K1597.31086
signal green RAL 6032
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
4059245500048
31.12.2099
98% Warenverfügbarkeit. N...
K1597.41086
K1597.41086
signal green RAL 6032
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
4059245500055
31.12.2099
98% Warenverfügbarkeit. N...
K1597.51286
K1597.51286
signal green RAL 6032
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
4059245500062
31.12.2099
98% Warenverfügbarkeit. N...
K1597.20887
K1597.20887
traffic blue RAL 5017
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245500239
31.12.2099
98% Warenverfügbarkeit. N...
K1597.31087
K1597.31087
traffic blue RAL 5017
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
4059245500246
31.12.2099
98% Warenverfügbarkeit. N...
K1597.41087
K1597.41087
traffic blue RAL 5017
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
4059245500253
31.12.2099
98% Warenverfügbarkeit. N...
K1597.51287
K1597.51287
traffic blue RAL 5017
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
4059245500260
31.12.2099
98% Warenverfügbarkeit. N...
K1597.20884
K1597.20884
traffic red RAL 3020
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245500437
31.12.2099
98% Warenverfügbarkeit. N...
K1597.31084
K1597.31084
traffic red RAL 3020
3
M10
80
95.0
11.0
30
47.0
34.0
63.4
67.9
24
10
22
0.1050
Yes
4059245500444
31.12.2099
98% Warenverfügbarkeit. N...
K1597.41084
K1597.41084
traffic red RAL 3020
4
M10
95
110.0
13.0
30
53.1
36.0
71.1
76.1
27
10
24
0.1450
Yes
4059245500451
31.12.2099
98% Warenverfügbarkeit. N...
K1597.51284
K1597.51284
traffic red RAL 3020
5
M12
110
127.5
15.5
35
59.1
43.0
82.8
87.8
33
10
26
0.2330
Yes
4059245500468
31.12.2099
98% Warenverfügbarkeit. N...
K1597.20888
K1597.20888
light grey RAL 7035
2
M8
65
77.5
9.5
25
38.5
27.5
51.6
55.6
22
10
20
0.0650
Yes
4059245500635
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0269 - Adjustable Handles Modern Design Style, plastic, inserts and intern...
KIPP USA
02.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성