您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0123 - Adjustable Handles with protective cap Modern Design Style, Zinc, inserts and internal components in stainless steel internal, thread
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06451_1.prj},{NB=K0123.9308188},{GR=3},{T=14},{D=16.0},{D1=21.0},{D2=22},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1340},{EAN=4059245793686},{HX=37.0},{TAB=1},{TAB1=1},{TAB2=1},{TYP1=1},{W4=2.070},{NDM=8},{NDM1=0.0000},{TYP3=1},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{TYP=1.000},{XA=12.000},{XB=10.000},{XC=1.000},{BESTKIPPUSA=K0123.9308188}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
Version
[mm]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0123.92061
K0123.92061
black satin finish
seidenmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0842
Yes
4059245086177
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081
K0123.92081
black satin finish
seidenmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245086191
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93081
K0123.93081
black satin finish
seidenmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1340
Yes
4059245086214
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93101
K0123.93101
black satin finish
seidenmatt
3
M 10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1313
Yes
4059245086238
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92062
K0123.92062
orange RAL 2004
seidenmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0810
Yes
4059245086184
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92082
K0123.92082
orange RAL 2004
seidenmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0822
Yes
4059245086207
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93082
K0123.93082
orange RAL 2004
seidenmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1354
Yes
4059245086221
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93102
K0123.93102
orange RAL 2004
seidenmatt
3
M 10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1336
Yes
4059245086245
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92A21
K0123.92A21
black satin finish
seidenmatt
2
1/4-20
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0820
Yes
4059245384679
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92A31
K0123.92A31
black satin finish
seidenmatt
2
5/15-18
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0810
Yes
4059245384693
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93A31
K0123.93A31
black satin finish
seidenmatt
3
5/15-18
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1320
Yes
4059245384716
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93A41
K0123.93A41
black satin finish
seidenmatt
3
3/8-16
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1290
Yes
4059245384730
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92A22
K0123.92A22
orange RAL 2004
seidenmatt
2
1/4-20
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0820
Yes
4059245384686
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92A32
K0123.92A32
orange RAL 2004
seidenmatt
2
5/15-18
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0810
Yes
4059245384709
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93A32
K0123.93A32
orange RAL 2004
seidenmatt
3
5/15-18
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1320
Yes
4059245384723
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93A42
K0123.93A42
orange RAL 2004
seidenmatt
3
3/8-16
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1290
Yes
4059245384747
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206181
K0123.9206181
jet black RAL 9005
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793457
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206182
K0123.9206182
orange RAL 2004
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793464
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206183
K0123.9206183
colza yellow RAL 1021
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793471
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206184
K0123.9206184
traffic grey RAL 3020
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793488
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206185
K0123.9206185
signal green RAL6032
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793495
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206186
K0123.9206186
traffic blue RAL 5017
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793501
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206187
K0123.9206187
light grey RAL 7035
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793518
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9206188
K0123.9206188
window grey RAL 7040
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793525
31.12.2099
98% Warenverfügbarkeit. N...
K0123.9208181
K0123.9208181
jet black RAL 9005
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
4059245793532
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表