Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1861 - Screw-in hydraulic cylinder single-acting with spring return
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Tension clamp, pressure clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zugspanner_druckspanner/04624-70_asmtab.prj},{NB=K1861.2015230711},{DK=20},{S=15},{H=56.0},{H1=43.0},{H2=8.0},{H3=4.0},{H8=23.0},{H9=7},{H10=42.5},{SW=32},{L=40},{D=7},{GEW=0.2600},{EAN=4059245656851},{TYP=0.0},{CX1=0.000},{ROT1=0.000},{XA=3.000},{BESTKIPP=K1861.2015230711},{ANSCHLUSS=GEBOHRTE KANÄLE},{H5=-},{H6=-},{R=50},{G=M30X1,5},{G1=-},{SW1=-},{F1=3.1},{F2=12.5},{F3=75},{EUL=3.14},{F4=60},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{FILTER=KIPP},{IMPERIAL=},{PPATH=04624-70_schb.prj},{EOL=31.12.2099},{POS=OFFEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
S
stroke
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H5
height
[mm]
H6
height
[mm]
H8
height
[mm]
H9
height
[mm]
H10
height
[mm]
R
Radius
[mm]
G
thread
[mm]
G1
thread
[mm]
SW
Slüsselweite
[mm]
SW1
Slüsselweite
[mm]
L
Length
ⁿ/ₐ
D
diameter
ⁿ/ₐ
F1
Clamping force
[kN]
F2
Clamping force
[kN]
F3
弹簧复位力
[N]
EUL
Oil requirement /
[cm3]
F4
Tightening
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1861.1210230711
K1861.1210230711
GEBOHRTE KANÄLE
12
10
38.0
27.0
7.0
3.0
-
-
15.0
6
26.5
25
M22X1,5
-
24
-
31
6
1.1
4.5
30
1.13
40
0.1000
Yes
84122100
4059245656790
31.12.2099
98% Warenverfügbarkeit. N...
K1861.1210230811
K1861.1210230811
GEBOHRTE KANÄLE
12
10
45.0
27.0
7.0
10.0
5.5
6.5
15.0
6
26.5
-
M22X1,5
M6
24
10
31
6
1.1
4.5
30
1.13
40
0.1000
Yes
84122100
4059245656806
31.12.2099
98% Warenverfügbarkeit. N...
K1861.1210230911
K1861.1210230911
GEBOHRTE KANÄLE
12
10
45.5
27.0
7.0
10.5
-
-
15.0
6
26.5
-
M22X1,5
-
24
-
31
6
1.1
4.5
30
1.13
40
0.1000
Yes
84122100
4059245656813
31.12.2099
98% Warenverfügbarkeit. N...
K1861.1612230711
K1861.1612230711
GEBOHRTE KANÄLE
16
12
46.5
34.0
8.0
3.0
-
-
19.0
7
33.5
35
M26x1,5
-
27
-
34
6
2
8
50
2.01
50
0.1600
Yes
84122100
4059245656820
31.12.2099
98% Warenverfügbarkeit. N...
K1861.1612230811
K1861.1612230811
GEBOHRTE KANÄLE
16
12
52.5
34.0
8.0
9.0
5.5
6.5
19.0
7
33.5
-
M26x1,5
M6
27
10
34
6
2
8
50
2.01
50
0.1571
Yes
84122100
4059245656837
31.12.2099
98% Warenverfügbarkeit. N...
K1861.1612230911
K1861.1612230911
GEBOHRTE KANÄLE
16
12
54.0
34.0
8.0
11.0
-
-
19.0
7
33.5
-
M26x1,5
-
27
-
34
6
2
8
50
2.01
50
0.1600
Yes
84122100
4059245656844
31.12.2099
98% Warenverfügbarkeit. N...
K1861.2015230711
K1861.2015230711
GEBOHRTE KANÄLE
20
15
56.0
43.0
8.0
4.0
-
-
23.0
7
42.5
50
M30X1,5
-
32
-
40
7
3.1
12.5
75
3.14
60
0.2600
Yes
84122100
4059245656851
31.12.2099
98% Warenverfügbarkeit. N...
K1861.2015230811
K1861.2015230811
GEBOHRTE KANÄLE
20
15
65.5
43.0
8.0
13.5
6
8
23.0
7
42.5
-
M30X1,5
M8
32
10
40
7
3.1
12.5
75
3.14
60
0.2720
Yes
84122100
4059245656868
31.12.2099
98% Warenverfügbarkeit. N...
K1861.2015230911
K1861.2015230911
GEBOHRTE KANÄLE
20
15
69.5
43.0
8.0
17.5
-
-
23.0
7
42.5
-
M30X1,5
-
32
-
40
7
3.1
12.5
75
3.14
60
0.2600
Yes
84122100
4059245656875
31.12.2099
98% Warenverfügbarkeit. N...
K1861.2516230711
K1861.2516230711
GEBOHRTE KANÄLE
25
16
59.5
45.5
11.0
5.0
-
-
26.5
10
45.0
70
M38X1.5
-
41
-
52
7
4.9
19.6
125
4.91
80
0.4300
Yes
84122100
4059245656882
31.12.2099
98% Warenverfügbarkeit. N...
K1861.2516230811
K1861.2516230811
GEBOHRTE KANÄLE
25
16
68.5
45.5
11.0
14.0
7
8
26.5
10
45.0
-
M38X1.5
M8
41
10
52
7
4.9
19.6
125
4.91
80
0.4300
Yes
84122100
4059245656899
31.12.2099
98% Warenverfügbarkeit. N...
K1861.2516230911
K1861.2516230911
GEBOHRTE KANÄLE
25
16
72.5
45.5
11.0
188.0
-
-
26.5
10
45.0
-
M38X1.5
-
41
-
52
7
4.9
19.6
125
4.91
80
0.4300
Yes
84122100
4059245656905
31.12.2099
98% Warenverfügbarkeit. N...
K1861.3220230711
K1861.3220230711
GEBOHRTE KANÄLE
32
20
87.0
71.5
12.0
7.0
-
-
40.0
11
71.0
100
M48X1.5
-
50
-
62
8
8
32
200
8.04
225
1.0300
Yes
84122100
4059245656912
31.12.2099
98% Warenverfügbarkeit. N...
K1861.3220230811
K1861.3220230811
GEBOHRTE KANÄLE
32
20
98.0
71.5
12.0
18.0
9
12
40.0
11
71.0
-
M48X1.5
M12
50
10
62
8
8
32
200
8.04
225
1.0300
Yes
84122100
4059245656929
31.12.2099
98% Warenverfügbarkeit. N...
K1861.3220230911
K1861.3220230911
GEBOHRTE KANÄLE
32
20
100.0
71.5
12.0
20.0
-
-
40.0
11
71.0
-
M48X1.5
-
50
-
62
8
8
32
200
8.04
225
1.0300
Yes
84122100
4059245656936
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성