Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0664 - Centring clamps with ball or hexagon segments
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Centring clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zentrierspanner/03158_1.prj},{NB=K0644.0107108_FORM.},{A=17.0},{DMIN=70.5},{DMAX=86.5},{D2=60},{D3=5.0},{H=55.4},{H1=46.1},{H2=28.3},{H3=23.7},{H4=9.3},{L=10.0},{L1=29.4},{L2=20},{M=6.5},{SW=13.0},{KUGELDRM=16.0},{SECHSKT=0},{ANZAHL=6},{F=10.0},{GEW=1.2520},{EAN=4059245021024},{ST=1.500},{NDM=8.000},{NDM1=16.000},{D1N=16.0},{TYP=3.000},{TYP1=1.000},{TYP2=2.000},{XA=15.500},{XB=2.000},{XC=24.000},{XD=13.000},{XE=6.000},{XF=8.000},{XG=65.900},{XH=0.000},{XI=12.200},{XJ=70.500},{XK=0.000},{XL=19.100},{XM=4.000},{XN=70.500},{XO=1.000},{XP=95.000},{XQ=55.400},{XR=7.000},{XS=27.200},{XT=33.700},{XU=20.000},{XV=27.200},{XW=12.000},{XX=38.500},{XY=29.300},{XZ=46.300},{XA1=42.000},{XB1=0.600},{XC1=0.000},{XD1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
DMIN
clamping diameter min.
[mm]
DMAX
clamping diameter max.
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length ~
[mm]
M
Length
[mm]
K
distance
[mm]
SW
[mm]
KUGELDRM
ball-Ø
[mm]
SECHSKT
Hexagon
[mm]
ANZAHL
Number of balls/hexagon
[mm]
F
force
[F]
ANZDM
Tightening torque max. Nm
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0644.0101203
K0644.0101203
A
3.5
11.7
14.2
M 5
10
1.5
12.8
10.0
4.0
3.0
1.5
3.5
11.0
10
2.0
-
5.5
2.5
0
3
0.5
2
0.0090
Yes
84662080
4059245020935
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0101503
K0644.0101503
A
4.5
14.5
18.5
M 6
12
2.0
17.3
14.5
9.8
8.6
2.3
5.5
14.1
12
2.5
-
5.5
4.0
0
3
3.5
2
0.0202
Yes
84662080
4059245020942
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0101904
K0644.0101904
A
5.5
18.5
22.5
M 8
15
2.5
20.9
16.5
11.6
10.4
2.3
7.5
18.2
14
3.5
-
7.0
4.0
0
3
4.0
5
0.0540
Yes
84662080
4059245020959
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0102305
K0644.0102305
A
7.0
22.5
26.5
M 10
20
3.0
25.4
19.8
14.2
13.0
2.3
6.0
17.4
15
3.5
-
8.0
4.0
0
3
4.5
10
0.0837
Yes
84662080
4059245020966
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0102705
K0644.0102705
A
7.0
26.5
30.5
M 10
20
3.0
25.4
19.8
14.2
13.0
2.3
6.0
17.4
15
3.5
-
8.0
4.0
0
3
4.5
10
0.0956
Yes
84662080
4059245020973
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0103106
K0644.0103106
A
9.0
30.5
38.5
M 12
25
4.0
30.3
23.1
14.2
11.9
4.6
7.0
21.9
20
3.5
-
10.0
8.0
0
3
4.5
17
0.1438
Yes
84662080
4059245020980
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0103906
K0644.0103906
A
11.0
38.5
46.5
M 12
30
4.0
34.2
27.2
17.8
15.5
4.6
7.5
22.5
20
4.5
-
10.0
8.0
0
6
6.5
17
0.2480
Yes
84662080
4059245020997
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0104706
K0644.0104706
A
11.0
46.5
54.5
M 12
30
4.0
34.2
27.2
18.0
15.7
4.6
7.5
22.5
20
6.5
-
10.0
8.0
0
6
6.5
17
0.3447
Yes
84662080
4059245021000
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0105508
K0644.0105508
A
15.0
54.5
70.5
M 14x1,5
45
5.0
49.9
40.6
23.7
19.1
9.3
9.0
24.5
32
6.5
-
13.0
16.0
0
6
8.0
43
0.7049
Yes
84662080
4059245021017
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0107108
K0644.0107108
A
17.0
70.5
86.5
M 16x1,5
60
5.0
55.4
46.1
28.3
23.7
9.3
10.0
29.4
20
6.5
-
13.0
16.0
0
6
10.0
43
1.2520
Yes
84662080
4059245021024
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0108708
K0644.0108708
A
25.0
86.5
102.5
M 16x1,5
60
5.0
61.6
51.0
30.2
25.7
9.3
10.0
29.4
25
6.5
-
17.0
16.0
0
6
12.5
79
2.0000
Yes
84662080
4059245021031
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0201503
K0644.0201503
B
4.5
14.5
18.5
M 6
12
2.0
17.3
14.5
9.8
8.6
2.3
5.5
14.1
12
2.5
4
5.5
4.0
0
3
3.5
2
0.0220
Yes
84662080
4059245021048
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0201904
K0644.0201904
B
5.5
18.5
22.5
M 8
15
2.5
20.9
16.5
11.6
10.4
2.3
7.5
18.2
14
3.5
4
7.0
4.0
0
3
4.0
5
0.0478
Yes
84662080
4059245021055
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0202305
K0644.0202305
B
7.0
22.5
26.5
M 10
20
3.0
25.4
19.8
14.2
13.0
2.3
6.0
17.4
15
3.5
4
8.0
4.0
0
3
4.5
10
0.0869
Yes
84662080
4059245021062
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0202705
K0644.0202705
B
7.0
26.5
30.5
M 10
20
3.0
25.4
19.8
14.2
13.0
2.3
6.0
17.4
15
3.5
4
8.0
4.0
0
3
4.5
10
0.1064
Yes
84662080
4059245021079
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0203106
K0644.0203106
B
9.0
30.5
38.5
M 12
25
4.0
30.3
23.1
14.2
11.9
4.6
7.0
21.9
20
3.5
8
10.0
8.0
0
3
4.5
17
0.1702
Yes
84662080
4059245021086
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0203906
K0644.0203906
B
11.0
38.5
46.5
M 12
30
4.0
34.2
27.2
17.8
15.5
4.6
7.5
22.5
20
4.5
8
10.0
8.0
0
6
6.5
17
0.2460
Yes
84662080
4059245021093
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0204706
K0644.0204706
B
11.0
46.5
54.5
M 12
30
4.0
34.2
27.2
18.0
15.7
4.6
7.5
22.5
20
6.5
8
10.0
8.0
0
6
6.5
17
0.3320
Yes
84662080
4059245021109
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0205508
K0644.0205508
B
15.0
54.5
70.5
M 14x1,5
45
5.0
49.9
40.6
23.7
19.1
9.3
9.0
24.5
32
6.5
16
13.0
16.0
0
6
8.0
43
0.6550
Yes
84662080
4059245021116
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0207108
K0644.0207108
B
17.0
70.5
86.5
M 16x1,5
60
5.0
55.4
46.1
28.3
23.7
9.3
10.0
29.4
20
6.5
16
13.0
16.0
0
6
10.0
43
1.2470
Yes
84662080
4059245021123
98% Warenverfügbarkeit. N...
31.12.2099
K0644.0208708
K0644.0208708
B
25.0
86.5
102.5
M 16x1,5
60
5.0
61.6
51.0
30.2
25.7
9.3
10.0
29.4
25
6.5
16
17.0
16.0
0
6
12.5
79
2.0300
Yes
84662080
4059245021130
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성