Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1500 - Mandrel collets, steel with cam lever
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Centring clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zentrierspanner/03157-15_asmtab.prj},{NB=K1500.1403},{BESTKIPP=K1500.1403},{FARBE=schwarz},{GR=1},{A=70.4},{A1=79.2},{B=21.5},{D=14},{D1=18.1},{H=14.5},{H1=22},{H2=35},{H3=14.7},{HALTEKRAFT=3.30},{HANDKRAFT=120},{GEW=0.0592},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059245490271},{FILTER=KIPP,NORELEM,KIPP_USA,WERKSTUECK_SPANSYSTEME_FRENCH,},{TYP=3},{NDM=M 6},{ST=0.500},{PPATH=03157-15_schb.prj},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
Bareite
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
HALTEKRAFT
Holding force F kN
[kN]
HANDKRAFT
hand force FH
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1500.1001
K1500.1001
red
9
36.2
41.7
14.4
10
12.0
9.0
13
25
10.4
1.35
90
0.0174
Yes
73182900
4059245490257
98% Warenverfügbarkeit. N...
31.12.2099
K1500.1202
K1500.1202
red
0
52.3
59.1
18.0
12
15.4
11.2
17
30
12.6
3.00
100
0.0336
Yes
73182900
4059245490264
98% Warenverfügbarkeit. N...
31.12.2099
K1500.1403
K1500.1403
red
1
70.4
79.2
21.5
14
18.1
14.5
22
35
14.7
3.30
120
0.0592
Yes
73182900
4059245490271
98% Warenverfügbarkeit. N...
31.12.2099
K1500.1004
K1500.1004
red
9
36.2
41.7
14.4
10
12.0
9.0
13
25
10.4
1.35
90
0.0177
Yes
73182900
4059245490288
98% Warenverfügbarkeit. N...
31.12.2099
K1500.1205
K1500.1205
red
0
52.3
59.1
18.0
12
15.4
11.2
17
30
12.6
3.00
100
0.0341
Yes
73182900
4059245490295
98% Warenverfügbarkeit. N...
31.12.2099
K1500.1406
K1500.1406
red
1
70.4
79.2
21.5
14
18.1
14.5
22
35
14.7
3.30
120
0.0591
Yes
73182900
4059245490301
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성