Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1696 - T-slot clamp with cam
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Toe Clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/tiefspanner/04472_asmtab.prj},{NB=K1696.10400},{L=33.5},{L1=30.5},{L2=15},{B=45},{B1=38},{B2=8},{B3=36},{S=1.0},{D=5.2},{D1=0},{H=10},{H1=0},{H2=6},{H3=3},{H4=5},{H5=0},{H6=0},{H7=0},{SW=6},{J=13},{N=62.6},{GEW=0.1075},{EAN=4059245559763},{VAR=2.0},{TYP=1},{BESTKIPP=K1696.10400},{FORM=B},{D2=-},{R=-},{HANDKRAFT=-},{SPANNKRAFT=4},{DREHMOMENT=10},{P=M 8 x 36},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{ZGT=-},{ZGT1=-},{AUSF=-},{PPATH=04472_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
S
stroke
[mm]
D
thread
[mm]
D1
thread
[mm]
D2
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
R
[mm]
HANDKRAFT
Handkraft
[N]
SPANNKRAFT
Clamping force
[N]
SW
width across flats
[mm]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
INFO
Info
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1696.00130
K1696.00130
A
21.0
19.0
10
32
24
5
24
0.8
4.5
4
-
5
4
3
2
2
0
0
0
-
-
1.3
3
2.1
0.0194
Info
Yes
84662080
4059245559756
31.12.2099
98% Warenverfügbarkeit. N...
K1696.10400
K1696.10400
B
33.5
30.5
15
45
38
8
36
1.0
5.2
0
-
10
0
6
3
5
0
0
0
-
-
4
6
10
0.1075
Info
Yes
84662080
4059245559763
31.12.2099
98% Warenverfügbarkeit. N...
K1696.10600
K1696.10600
B
50.0
46.0
22
70
60
12
55
2.0
8.2
0
-
15
0
9
5
7
0
0
0
-
-
6
10
27
0.2900
Info
Yes
84662080
4059245559770
31.12.2099
98% Warenverfügbarkeit. N...
K1696.20400
K1696.20400
C
33.5
30.5
15
45
38
8
36
1.0
5.2
13
M4X4
10
6
3
5
5
20
0
12
63
170
-
0
-
0.1300
Info
Yes
84662080
4059245854059
31.12.2099
98% Warenverfügbarkeit. N...
K1696.20600
K1696.20600
C
50.0
46.0
22
70
60
12
55
2.0
8.2
19
M5X5
15
9
5
7
7
30
46
18
100
280
-
0
-
0.4400
Info
Yes
84662080
4059245854066
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성