Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1506 - Clamping pin, steel or stainless steel with adapter plate
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping elements for grid systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannelemente_feur_rastersysteme/04756_asmtab.prj},{NB=K1506.0116},{B=52},{D=16},{H=30.5},{H1=17.5},{S=5},{SW=6},{GEW=0.2179},{EAN=4059245488117},{TYP=4.0},{XA=33.0},{BESTKIPP=K1506.0116},{MATERIAL=Stahl},{FORM=B},{B1=7},{B2=38},{B3=-},{B4=-},{D1=M5},{D2=M6},{D3=-},{L=96},{L1=11},{L2=30},{L3=7},{L4=38},{L5=-},{L6=-},{L7=-},{L8=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{XB=M5 (2x)},{XC=M6 (4x)},{IMPERIAL=MM},{PPATH=04756_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B1
distance
[mm]
B2
distance
[mm]
B3
distance
[mm]
B4
distance
[mm]
D
diameter
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
Abstnd
[mm]
L5
distance
[mm]
L6
distance
[mm]
L7
Abnstand
[mm]
L8
distance
[mm]
S
Thickness
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1506.0016
K1506.0016
steel
A
52
13
26
-
26
16
M5
-
-
30.5
17.5
66
11
30
13
26
-
-
-
-
5
6
0.1575
Yes
84662080
4059245488087
31.12.2099
98% Warenverfügbarkeit. N...
K1506.1020
K1506.1020
stainless steel
A
52
13
26
-
26
20
M5
-
-
34.0
21.0
66
11
30
13
26
-
-
-
-
5
6
0.1730
Yes
84662080
4059245488094
31.12.2099
98% Warenverfügbarkeit. N...
K1506.0028
K1506.0028
steel
A
52
13
26
-
26
28
M5
-
-
41.0
28.0
66
11
30
13
26
-
-
-
-
5
6
0.2606
Yes
84662080
4059245488100
31.12.2099
98% Warenverfügbarkeit. N...
K1506.0116
K1506.0116
steel
B
52
7
38
-
-
16
M5
M6
-
30.5
17.5
96
11
30
7
38
-
-
-
-
5
6
0.2179
Yes
84662080
4059245488117
31.12.2099
98% Warenverfügbarkeit. N...
K1506.1120
K1506.1120
stainless steel
B
52
7
38
-
-
20
M5
M6
-
34.0
21.0
96
11
30
7
38
-
-
-
-
5
6
0.2358
Yes
84662080
4059245488124
31.12.2099
98% Warenverfügbarkeit. N...
K1506.0128
K1506.0128
steel
B
52
7
38
-
-
28
M5
M6
-
41.0
28.0
96
1
30
7
38
-
-
-
-
5
6
0.3197
Yes
84662080
4059245488131
31.12.2099
98% Warenverfügbarkeit. N...
K1506.0216
K1506.0216
steel
C
52
13
26
7
38
16
M5
M5
M6
30.5
17.5
96
11
30
13
26
26
7
38
30
5
6
0.2133
Yes
84662080
4059245488148
31.12.2099
98% Warenverfügbarkeit. N...
K1506.1220
K1506.1220
stainless steel
C
52
13
26
7
38
20
M5
M5
M6
34.0
21.0
96
11
30
13
26
26
7
38
30
5
6
0.2276
Yes
84662080
4059245488155
31.12.2099
98% Warenverfügbarkeit. N...
K1506.0228
K1506.0228
steel
C
52
13
26
7
38
28
M5
M5
M6
41.0
28.0
96
11
30
13
26
26
7
38
30
5
6
0.3154
Yes
84662080
4059245488162
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성