Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0836 - Clamp straps tapped both ends
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamp straps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spanneisen/04189.prj},{NB=K0836.12125},{BESTKIPP=K0836.12125},{A=125},{B=32},{C=19},{D=30.0},{E=45},{F=10},{G=13},{H=M12},{SPANNKRAFT=16700},{ANZM=80},{GEW=0.0900},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245236527},{FILTER=KIPP,NORELEM,},{XA=12.0},{XB=7.0},{NDM=12.0},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
C
height
[mm]
D
distance
[mm]
E
distance
[mm]
F
distance
[mm]
G
width
[mm]
H
thread
[mm]
SPANNKRAFT
Clamping force
[N]
ANZM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0836.08063
K0836.08063
63
25
12
12.0
25
7
9
M8
6900
22
0.0210
Yes
84662080
4059245236466
31.12.2099
98% Warenverfügbarkeit. N...
K0836.08080
K0836.08080
80
25
12
17.0
32
7
9
M8
6900
22
0.1294
Yes
84662080
4059245236473
31.12.2099
98% Warenverfügbarkeit. N...
K0836.10080
K0836.10080
80
25
16
14.0
32
10
11
M10
11300
45
0.1559
Yes
84662080
4059245236480
31.12.2099
98% Warenverfügbarkeit. N...
K0836.10100
K0836.10100
100
25
16
20.0
40
10
11
M10
11300
45
0.0650
Yes
84662080
4059245236497
31.12.2099
98% Warenverfügbarkeit. N...
K0836.10125
K0836.10125
125
25
16
30.0
45
10
11
M10
11300
45
0.2774
Yes
84662080
4059245236503
31.12.2099
98% Warenverfügbarkeit. N...
K0836.12100
K0836.12100
100
32
19
20.0
40
10
13
M12
16700
80
0.3245
Yes
84662080
4059245236510
31.12.2099
98% Warenverfügbarkeit. N...
K0836.12125
K0836.12125
125
32
19
30.0
45
10
13
M12
16700
80
0.0900
Yes
84662080
4059245236527
31.12.2099
98% Warenverfügbarkeit. N...
K0836.12160
K0836.12160
160
32
22
45.0
50
10
13
M12
16700
80
0.6843
Yes
84662080
4059245236534
31.12.2099
98% Warenverfügbarkeit. N...
K0836.16125
K0836.16125
125
38
19
30.5
40
12
17
M16
18000
115
0.4862
Yes
84662080
4059245236541
31.12.2099
98% Warenverfügbarkeit. N...
K0836.16160
K0836.16160
160
38
22
43.0
50
12
17
M16
18000
115
0.7900
Yes
84662080
4059245236558
31.12.2099
98% Warenverfügbarkeit. N...
K0836.16200
K0836.16200
200
38
25
58.0
60
12
17
M16
20200
129
1.1300
Yes
84662080
4059245236565
31.12.2099
98% Warenverfügbarkeit. N...
K0836.20125
K0836.20125
125
38
22
27.5
40
15
21
M20
19700
157
0.2600
Yes
84662080
4059245236572
31.12.2099
98% Warenverfügbarkeit. N...
K0836.20160
K0836.20160
160
38
22
40.0
50
15
21
M20
19700
157
0.3000
Yes
84662080
4059245236589
31.12.2099
98% Warenverfügbarkeit. N...
K0836.20200
K0836.20200
200
50
25
55.0
60
15
21
M20
22900
183
1.4500
Yes
84662080
4059245236596
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성