Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0001 - Clamp straps slotted heel
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamp straps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spanneisen/04010.prj},{NB=K0001.10},{BESTKIPP=K0001.10},{A=16},{B=25},{D=11.0},{H=16},{H1=4.5},{L=63},{L1=28},{L2=16},{L3=2.5},{F=13.90},{GEW=0.1466},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245028863},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
borehole distance
[mm]
B
total width
[mm]
D
slot width
[mm]
H
height
[mm]
H1
slot depth
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
F
clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0001.05
K0001.05
8
12
5.5
8
3.0
32
14
8
1.2
3.42
0.0162
Yes
84662080
4059245028801
31.12.2099
98% Warenverfügbarkeit. N...
K0001.051
K0001.051
13
12
5.5
8
3.0
50
23
8
1.2
3.42
0.0699
Yes
84662080
4059245028818
31.12.2099
98% Warenverfügbarkeit. N...
K0001.06
K0001.06
10
16
7.0
10
3.0
40
17
10
1.6
4.82
0.0376
Yes
84662080
4059245028825
31.12.2099
98% Warenverfügbarkeit. N...
K0001.061
K0001.061
17
16
7.0
10
3.0
63
29
10
1.6
4.82
0.0588
Yes
84662080
4059245028832
31.12.2099
98% Warenverfügbarkeit. N...
K0001.08
K0001.08
12
20
9.0
12
4.0
50
22
12
2.0
8.77
0.0672
Yes
84662080
4059245028849
31.12.2099
98% Warenverfügbarkeit. N...
K0001.081
K0001.081
21
20
9.0
12
4.0
80
37
12
2.0
8.77
0.1117
Yes
84662080
4059245028856
31.12.2099
98% Warenverfügbarkeit. N...
K0001.10
K0001.10
16
25
11.0
16
4.5
63
28
16
2.5
13.90
0.1466
Yes
84662080
4059245028863
31.12.2099
98% Warenverfügbarkeit. N...
K0001.101
K0001.101
26
25
11.0
16
4.5
100
46
16
2.5
13.90
0.2392
Yes
84662080
4059245028870
31.12.2099
98% Warenverfügbarkeit. N...
K0001.12
K0001.12
20
32
14.0
20
5.0
80
35
20
3.0
20.20
0.3010
Yes
84662080
4059245028887
31.12.2099
98% Warenverfügbarkeit. N...
K0001.121
K0001.121
33
32
14.0
20
5.0
125
58
20
3.0
20.20
0.4820
Yes
84662080
4059245028894
31.12.2099
98% Warenverfügbarkeit. N...
K0001.14
K0001.14
25
40
16.0
25
6.0
100
44
25
4.0
27.60
0.6034
Yes
84662080
4059245028900
31.12.2099
98% Warenverfügbarkeit. N...
K0001.141
K0001.141
42
40
16.0
30
6.0
160
74
25
4.0
27.60
1.2100
Yes
84662080
4059245028917
31.12.2099
98% Warenverfügbarkeit. N...
K0001.16
K0001.16
42
50
18.0
30
6.0
160
73
32
5.0
37.80
1.5340
Yes
84662080
4059245028924
31.12.2099
98% Warenverfügbarkeit. N...
K0001.20
K0001.20
52
60
22.0
30
8.0
200
92
40
6.0
58.80
2.2890
Yes
84662080
4059245028931
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성