Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1205 - Power clamp
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping units
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spanneinheiten/04629_asmtab.prj},{NB=K1205.120175},{AMIN=19},{AMAX=165},{B=75},{B1=25},{D1=21.0},{H=52},{H1=125},{L=175},{L1=19},{L2=36},{L3=146.5},{SW=12},{SPANNKRAFT=49},{ANZDMM1=220},{ANZDMM2=200},{GEW=6.3000},{EAN=4059245294381},{TYP=4.0},{TYP1=3.0},{TYP2=4.0},{XA=26.826},{BESTKIPP=K1205.120175},{AUSF=lange Ausführung},{NUTB=22},{D=M20},{D2=M24},{D3=M10},{H2=7-88},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AMIN
Amin.
[mm]
AMAX
Amax.
[mm]
B
width
[mm]
B1
width
[mm]
NUTB
slot width
[mm]
D
thread
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
H2
Clamping range
ⁿ/ₐ
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
ⁿ/ₐ
SW
width across flats
[mm]
SPANNKRAFT
Spannkraft kN
[kN]
ANZDMM1
Anziehdrehmoment M1
[Nm]
ANZDMM2
Anziehdrehmoment M2
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1205.112135
K1205.112135
lange Ausführung
13
110
54
18
14
M12
13.0
M16
M8
36
85
6-68
135
13
25
115.0
8
30
100
70
2.3000
Yes
82057000
4059245294350
31.12.2099
98% Warenverfügbarkeit. N...
K1205.116135
K1205.116135
lange Ausführung
16
114
54
18
18
M16
17.0
M16
M8
36
85
6-68
135
16
28
115.0
8
30
100
150
2.3140
Yes
82057000
4059245294367
31.12.2099
98% Warenverfügbarkeit. N...
K1205.116155
K1205.116155
lange Ausführung
16
134
60
20
18
M16
17.0
M20
M8
42
105
5-80
155
16
32
131.0
10
43
220
150
3.2650
Yes
82057000
4059245294374
31.12.2099
98% Warenverfügbarkeit. N...
K1205.118176
K1205.118176
lange Ausführung
36
165
75
25
20
M18
21.0
M24
M10
52
125
7-88
176
20
36
146.5
12
44
180
160
5.8800
Yes
82057000
4059245950324
31.12.2099
98% Warenverfügbarkeit. N...
K1205.120175
K1205.120175
lange Ausführung
19
165
75
25
22
M20
21.0
M24
M10
52
125
7-88
175
19
36
146.5
12
49
220
200
6.3000
Yes
82057000
4059245294381
31.12.2099
98% Warenverfügbarkeit. N...
K1205.124203
K1205.124203
lange Ausführung
63
180
90
30
28
M24
24.5
M24
M10
57
143
8-102
203
23
45
164.5
12
60
300
280
8.9500
Yes
82057000
4059245950331
31.12.2099
98% Warenverfügbarkeit. N...
K1205.210065
K1205.210065
kurze Ausfürhung
15
50
45
13
14
M10
13.0
M12
M6
30
58
5-38
65
11
0
47.5
6
22
50
35
0.8052
Yes
82057000
4059245536931
31.12.2099
98% Warenverfügbarkeit. N...
K1205.212065
K1205.212065
kurze Ausfürhung
15
50
45
13
14
M12
13.0
M12
M6
30
58
5-38
65
11
0
47.5
6
22
50
40
0.8255
Yes
82057000
4059245536948
31.12.2099
98% Warenverfügbarkeit. N...
K1205.212095
K1205.212095
kurze Ausfürhung
12
82
54
18
14
M12
13.0
M16
M8
36
78
6-50
95
12
20
76.0
8
32
120
70
1.6000
Yes
82057000
4059245294398
31.12.2099
98% Warenverfügbarkeit. N...
K1205.216110
K1205.216110
kurze Ausfürhung
15
95
60
20
18
M16
17.0
M20
M8
42
92
6-50
110
15
26
87.0
10
40
150
150
2.3460
Yes
82057000
4059245294404
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성