Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1812 - Swing clamp pneumatic block body
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/schwenkspanner/05626.prj},{NB=K1812.132200},{L=45},{L1=34.0},{L2=16.5},{B=4.5},{B1MAX=13.9},{B1MIN=13.8},{B2=5.5},{B3=9.0},{DMAX=30.0},{DMIN=29.9},{D1=16.0},{A=45},{H=133.5},{H1=90.0},{H2=20.0},{H3=35.0},{H4=3.0},{H5=5.5},{H6=6.5},{S1=15.0},{S2=20.0},{F1=422},{GEW=0.6479},{ZTN=84662080},{EAN=4059245618910},{ST1=1.500},{SW=8.0},{SW1=26.000},{TYP=2.0},{NDM=9.7280},{NDM1=10.0},{NDM2=0.000},{ST2=MIN},{KDM=MIN},{XA=19.6},{XB=3.1},{XC=4.2},{XD=4.7},{XE=19.1},{XF=30.0},{XG=9.8},{XH=16.6},{XI=1.8},{XJ=9.0},{XK=2.5},{XL=22.7},{XM=4.500},{XN=16.000},{XO=8.000},{XP=103.000},{XQ=5.000},{BESTKIPP=K1812.13220},{AUSF=rechtsschwenkend},{FORM=B},{GR=32},{D2=G1/8},{D3=M10X1.5},{BS=Infotext},{ROHS=Yes},{XHUB=[0:35]},{HUB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
distance
[mm]
L1
distance
[mm]
L2
width
[mm]
B
distance
[mm]
B1MAX
B1 max.
[mm]
B1MIN
B1 min.
[mm]
B2
diameter
[mm]
B3
diameter
[mm]
DMAX
diameter
[mm]
DMIN
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
thread
[mm]
A
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
distance
[mm]
H3
distance
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
S1
distance
[mm]
S2
distance
[mm]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1812.11210
K1812.11210
swivel to the right
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
59
0.0790
Yes
84662080
4059245618781
31.12.2099
98% Warenverfügbarkeit. N...
K1812.11220
K1812.11220
swivel to the right
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
59
0.0960
Yes
84662080
4059245618798
31.12.2099
98% Warenverfügbarkeit. N...
K1812.11610
K1812.11610
swivel to the right
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
106
0.1080
Yes
84662080
4059245618804
31.12.2099
98% Warenverfügbarkeit. N...
K1812.11620
K1812.11620
swivel to the right
A
16
29
20.0
8.0
5.0
6.9
6.8
3.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
106
0.1300
Yes
84662080
4059245618811
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21210
K1812.21210
swivel to the left
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
59
0.0790
Yes
84662080
4059245618828
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21220
K1812.21220
swivel to the left
A
12
25
15.5
8.0
5.0
4.9
4.8
4.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
59
0.0960
Yes
84662080
4059245618835
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21610
K1812.21610
swivel to the left
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
100.0
77.8
11.0
32.0
2.0
2.5
3.0
7.5
10.0
106
0.1080
Yes
84662080
4059245618842
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21620
K1812.21620
swivel to the left
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
130.0
97.8
11.0
42.0
2.0
2.5
3.0
7.5
20.0
106
0.1300
Yes
84662080
4059245618859
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12010
K1812.12010
swivel to the right
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
93.5
73.0
18.0
39.5
3.0
3.0
4.0
9.5
10.0
141
0.2550
Yes
84662080
4059245618866
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12020
K1812.12020
swivel to the right
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
113.5
83.0
18.0
49.5
3.0
3.0
4.0
9.5
20.0
141
0.2880
Yes
84662080
4059245618873
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12510
K1812.12510
swivel to the right
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
93.5
73.0
18.0
27.0
3.0
3.0
4.0
9.5
10.0
264
0.3571
Yes
84662080
4059245618880
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12520
K1812.12520
swivel to the right
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
113.5
83.0
18.0
37.0
3.0
3.0
4.0
9.5
20.0
264
0.4090
Yes
84662080
4059245618897
31.12.2099
98% Warenverfügbarkeit. N...
K1812.13210
K1812.13210
swivel to the right
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
113.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
422
0.5913
Yes
84662080
4059245618903
31.12.2099
98% Warenverfügbarkeit. N...
K1812.13220
K1812.13220
swivel to the right
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
133.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
422
0.6479
Yes
84662080
4059245618910
31.12.2099
98% Warenverfügbarkeit. N...
K1812.14010
K1812.14010
swivel to the right
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
114.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
739
0.7226
Yes
84662080
4059245618927
31.12.2099
98% Warenverfügbarkeit. N...
K1812.14020
K1812.14020
swivel to the right
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
134.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
739
0.8079
Yes
84662080
4059245618934
31.12.2099
98% Warenverfügbarkeit. N...
K1812.15020
K1812.15020
swivel to the right
B
50
64
50.0
20.0
7.0
16.9
16.8
6.6
11.0
37.0
36.9
20.0
G1/4
M12X1.75
65
152.0
101.5
25.0
37.0
3.5
5.5
7.5
19.0
20.0
1155
1.4300
Yes
84662080
4059245618941
31.12.2099
98% Warenverfügbarkeit. N...
K1812.15050
K1812.15050
swivel to the right
B
50
64
50.0
20.0
7.0
16.9
16.8
6.6
11.0
37.0
36.9
20.0
G1/4
M12X1.75
65
212.0
131.5
25.0
67.0
3.5
5.5
7.5
19.0
50.0
1155
1.7900
Yes
84662080
4059245618958
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22010
K1812.22010
swivel to the left
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
93.5
73.0
18.0
39.5
3.0
3.0
4.0
9.5
10.0
141
0.2550
Yes
84662080
4059245618965
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22020
K1812.22020
swivel to the left
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
113.5
83.0
18.0
49.5
3.0
3.0
4.0
9.5
20.0
141
0.2880
Yes
84662080
4059245618972
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22510
K1812.22510
swivel to the left
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
93.5
73.0
18.0
27.0
3.0
3.0
4.0
9.5
10.0
264
0.3575
Yes
84662080
4059245618989
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22520
K1812.22520
swivel to the left
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
113.5
83.0
18.0
37.0
3.0
3.0
4.0
9.5
20.0
264
0.4084
Yes
84662080
4059245618996
31.12.2099
98% Warenverfügbarkeit. N...
K1812.23210
K1812.23210
swivel to the left
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
113.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
422
0.5913
Yes
84662080
4059245619009
31.12.2099
98% Warenverfügbarkeit. N...
K1812.23220
K1812.23220
swivel to the left
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
133.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
422
0.6453
Yes
84662080
4059245619016
31.12.2099
98% Warenverfügbarkeit. N...
K1812.24010
K1812.24010
swivel to the left
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
114.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
739
680.7229
Yes
84662080
4059245619023
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성